Overview

  • The H8/300L Series is a series of single-chip microcomputers (MCU:microcomputer unit), built around the high-speed H8/300L CPU and equipped with peripheral system functions on-chip.
    • Employs the proprietary Renesas H8/300L 8-bit CPU.
    • On-chip peripheral functions suitable for the consumer product and communications equipment fields.
    • Vacuum fluorescent display (VFD) controller/driver.
    • LCD controller/driver.
    • I2 C-bus interface.
    • Complete instruction set compatibility with the H8/300 CPU, allowing effective utilization of software resources.
    • Minimum instruction execution time: 0.4μs (f = 10MHz) . 8-bit and 16-bit addition and subtraction: 0.4μs . 8-bit・8-bit multiplication: 2.8μs . 16-bit / 8-bit division: 2.8μs

.

Lineup:

H8/3627 Group

This group is supported only for the customers who have already adopted anyof the products. For new adoption, please consider H8/300L Super Low PowerSeries products.


H8/3637 Group

This group is supported only for the customers who have already adopted anyof the products. For new adoption, please consider H8S/2268, 2264 Group or3826A Group products.


H8/3644 Group

This group is supported only for the customers who have already adopted anyof the products. For new adoption, please consider H8/3687 Group, H8/36077,H8/36079 Group products.


H8/3657 Group

The H8/3657 Group of general-purpose 80-pin microcomputers incorporatesasynchronous SCI and operates at the low voltage of 2.2V.


H8/3714 Group

This group is supported only for the customers who have already adopted anyof the products. For new adoption, please consider H8/300L Super Low PowerSeries products.


H8/3814 Group

This group is supported only for the customers who have already adopted anyof the products. For new adoption, please consider H8/3847R, 3847S, 38347,38447 Group products.


H8/3834 Group

This group is supported only for the customers who have already adopted anyof the products. For new adoption, please consider H8/3847R, 3847S, 38347,38447 Group products.


H8/3834U Group

This group is supported only for the customers who have already adopted anyof the products. For new adoption, please consider H8/3847R, 3847S, 38347,38447 Group products.