Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Renesas Electronics - Software and Tools

Software & Tools for H8/36912, H8/36902



Tool Category Product Name Overview Status Trial
Copy
Tool
News
Docs Down-
load
Remark
Standard Tool Chain (Development tools for this device group.) : Top
IDE High-performance Embedded Workshop Renesas integrated development environment (IDE).
(for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families)
This IDE, High-performance Embedded Workshop is the front-end GUI common to coding, building, and debugging. It is bundled with compiler packages and emulator products. It seamlessly integrates phases of development and allows you efficient development.
Supported False Tool News Document False
Coding Tool C/C++ Compiler Package for H8SX, H8S, H8 Family C/C++ Compiler package for H8SX, H8S and H8 families
* Comes with the simulator debugger.
Supported Download Tool News Document Download
Coding Tool MISRA C Rule Checker SQMlint MISRA C Rule Checker Supported Download Tool News Document False
Simulator Simulator Debugger for H8SX, H8S, and H8 Families Simulator debugger for the H8,H8S, H8SX family
* This product is included in Compiler Package and is not available separately.
Supported Download Tool News Document False
OCD Emulator E8a On-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers.
* This product is E8 emulator's successor.
Supported False Tool News Document False
Full-spec Emulator HS3664EPI62H E6000 emulator with USB I/F for H8/36064, H8/36077, H8/36079, H8/36912, H8/36902, H8/36109, H8/36094, H8/36087, H8/36057, H8/36049, H8/36037, H8/36024, H8/36014, H8/3694, H8/3687, H8/3672, H8/3664N, H8/3664 groups
* This is a successor to the discontinued product HS3664EPI61H.
Supported False Tool News Document False
Programmer (Unit) E8a (On-chip debugging emulator) The E8a emulator is also available as a flash memory programmer with the flash programming software Flash Development Toolkit.
* This product is E8 emulator's successor.
Supported False Tool News Document False
Programmer (Unit) HS0008EASF5H The HS0008EASF5H is an onboard programmer which supports 0.5µm, 0.35µm and 0.18µm process products in the SH, H8S and H8 families. (For example : SH7045F, SH7055F) PC interface : RS-232C is available.
* This product is HS0008EASF4H's successor.
Supported False Tool News Document False
Programmer (GUI) Flash Development Toolkit Flash Development Toolkit is the dedicated flash programming software for the SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, and 740 families. Supported Download Tool News Document Download
OCD Emulator E8 On-Chip Debugging Emulator for M16C and H8 families. Available as a flash memory programmer for M16C and 740(QzROM) families also by using with Flash Development Toolkit. Note that the H8 family MCUs support the debugging features and that the 740 family MCUs support only the programming features.
* Successor : E8a
Supported but discontinued False Tool News Document False
Programmer (Unit) HS0008EASF4H The HS0008EASF4H is an onboard programmer which supports 0.5µm, 0.35µm and 0.18µm process products in the SH, H8S and H8 families. (For example : SH7045F, SH7055F) PC interface : RS-232C is available.
* Successor : HS0008EASF5H
Supported but discontinued False Tool News Document False
Embedded Software (Operating systems, middleware, device drivers.) : Top
Embedded OS Real-Time OS Aware Debugging Function for task-level debugging of real-time OS applications. [Standard feature of High-performance Embedded Workshop]
* Available for debugging with a simulator or an emulator.
Supported False Document False
Middleware / Software Library Software Libraries Supporting MCUs Software libraries for evaluating Renesas MCUs.
Compactly designed to be embedded in a single chip, and available in unified specifications for multiple MCUs.
Supported False Tool News Document False
Free evaluation version available
Device Driver Device Drivers Device drivers for Renesas MCUs. Supported False Tool News Document False

Disclaimer

The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.


End of content

Back To Top