Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Specifications

Item Specification
CPU and Memory Map
  • 16-bit H8/300H CPU
  • Upward compatible with H8/300 CPU
  • General registers: Sixteen 16-bit general registers (also usable as sixteen 8-bit registers and eight 16-bit registers or eight 32-bit registers)
  • Sixty-two basic instructions
  • Eight addressing modes
  • 64 Kbytes address space (H8/300H normal mode)
Interrupts
External interrupt sources: 11
Internal interrupt sources: 37
Address Break
  • Can request a combination of access and data at a specific address.
Clock Pulse Generators
System clock pulse generator Crystal oscillator, ceramic oscillator: (2 to 20 MHz)
External clock input (1 to 20 MHz)
Sub-system clock pulse generator 32.768 KHz (crystal oscillator)
Operating Frequency/
Operating Voltage
  • External Clock
    Operating frequency Operating voltage
    1 to 10 MHz 2.7 to 5.5V (F-ZTAT: Min=3.0 V)
    1 to 20 MHz 4.0 to 5.5 V
  • Crystal oscillator/Ceramic oscillator
    Operating frequency Operating voltage
    2 to 10 MHz 2.7 to 5.5 V (F-ZTAT: Min=3.0 V)
    2 to 20 MHz 4.0 to 5.5 V
Power-Down Modes
  • Support of four power-down modes, module standby mode, and system clock pulse function.
    • Standby mode
    • Sub-active mode (when using 32kHz subclock)
    • Sleep mode
    • Sub-sleep mode (when using 32kHz subclock)
Memory
ROM Product abb. ROM (bytes) RAM (bytes) EEPROM (bits)
Flash memory version H8/3687F 56 K 4 K -
H8/3684F 32 K 4 K -
H8/3687N 56 K 4 K 4,096
Mask ROM version H8/3687 56 K 3 K -
H8/3686 48 K 3 K -
H8/3685 40 K 3 K -
H8/3684 32 K 3 K -
H8/3683 24 K 3 K -
H8/3682 16 K 3 K -
H8/3687NM 56 K 3 K 4,096
On-Chip EEPROM
(H8/3687N)
  • On-chip EEPROM equivalent of HN58X2404ST
    • Size : 4kbits (512 × 8 bytes)
    • Page Rewriting: Page size 8 bytes
    • Rewrite count: 100,000 times
    • Two-wire serial interface (I2C bus)
I/O Ports
I/O ports H8/3687 45 I/O pins, including 8 large current ports (IOL=20 mA @VOL=1.5 V)
H8/3687N 43I/O pins, including 8 large current ports (IOL=20 mA @VOL=1.5 V)
Input ports 8 input pins (also used for analog input)
Timers
8-bit timer 3 ch RTC
  • Choice of eight internal clock sources
  • Can operate as a one-week real-time clock (RTC) incorporating a crystal oscillator.
Timer B1
  • Selection of seven internal clock sources (φ/8192, φ/2048, φ/512, φ/256, φ/64, φ/16, and φ/4) or an external clock (can be used to count external events).
  • Internal data bus
  • An interrupt is generated when the counter overflows.
Timer V
  • Choice of seven clock signals is available. Choice of six internal clock sources (φ/128, φ/64, φ/32, φ/16, φ/8, φ/4) or an external clock.
  • Counter can be cleared by compare match A or B, or by an external reset signal. If the count stop function is selected, the counter can be halted when cleared.
  • Timer output is controlled by two independent compare match signals, enabling pulse output with an arbitrary duty cycle, PWM output, and other applications.
  • Three interrupt sources: compare match A, compare match B, timer overflow
  • Counting can be initiated by trigger input at the TRGV pin. The rising edge, falling edge, or both edges of the TRGV input can be selected.
16-bit timer 2 ch Timer Z
  • Capability to process up to eight inputs/outputs
  • Eight general registers (GR): Four registers for each channel
    - Independently assignable output compare or input capture functions
  • Selection of five counter clock sources: Four internal clocks (φ, φ/2, φ/4, and φ/8) and an external clock
  • Seven selectable operating modes
  • High-speed access by the internal 16-bit bus
    -16-bit TCNT and GR registers can be accessed in high speed by a 16-bit bus interface
  • Any initial timer output value can be set.
  • Output of the timer is disabled by external trigger.
  • Eleven interrupt sources
    - Four compare match/input capture interrupts and an overflow interrupt are available for each channel. An underflow interrupt can be set for channel 1.
14-bit PWM 1 ch -
  • Usable as a D/A converter by connecting low-pass filter.
  • Choice of two conversion periods
  • Pulse division method for less ripple
Watchdog timer 1 ch -
  • Choice of eight internal clock sources and the internal oscillator
Serial Communication Interface
SCI3 2 ch
  • Selectable between asynchronous mode or synchronous mode
  • Supports multiprocessor communication function
I2C bus 1 ch
  • Conforms to I2C bus interface proposed by Philips Electronics
A/D Converter
Number of channels Features
8 ch Successive approximations with 10-bit resolution, sample and hold function
Power-On Reset (optional)
  • Uses an external capacitor to generate an internal reset signal when power is first supplied.
Low-Voltage
Detection
Circuits (optional)
  • Low-voltage detection circuit
  • Monitors the power-supply voltage, and generates an internal reset signal when the voltage falls below a specified value.
  • Low-voltage interrupt circuit
  • Generates an interrupt when the voltage falls lower or rises above respective specified values.
Part No. & Package Dimensions
ROM type FP-64A(PRQP0064GB-A)
(14.0 × 14.0 × 3.05 mm)
Pin pitch: 0.8 mm
FP-64E(PLQP0064KC-A)
(10.0 × 10.0 × 1.70 mm)
Pin pitch: 0.5 mm
F-ZTAT HD64F3687H HD64F3687FP
HD64N3687GFP
MASK HD643368X(A00)*H HD643368X(A00)*FP
*X shows ROM size (2=16 Kbytes, 3=24 Kbytes, 4=32 Kbytes, 5=42 Kbytes, 6=48 Kbytes, 7=56 Kbytes).
(A00) shows ROM code.
Recommended
IC Socket Part Number List
Package Socket No. Manufacturer Telephone No.
FP-64A(PRQP0064GB-A) IC149-064-008-B5 Yamaichi Electronics Co., Ltd. +81-3-3778-6104
FP-64E(PLQP0064KC-A) IC149-064-175-B5 Yamaichi Electronics Co., Ltd. +81-3-3778-6104

End of content

Back To Top