The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Application Notes & Sample Code
- Software & Tools
- Design Support
Please use this pull down if you want to search for tools via tool categories and not through specific microcontrollers.
Software & Tools for H8/3664
| Tool Category | Product Name | Overview | Status | Trial Copy |
Tool News |
Docs | Down- load |
Remark |
|---|---|---|---|---|---|---|---|---|
| Standard Tool Chain (Development tools for this device group.) : Top | ||||||||
| IDE | High-performance Embedded Workshop |
Renesas integrated development environment (IDE). (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families) This IDE, High-performance Embedded Workshop is the front-end GUI common to coding, building, and debugging. It is bundled with compiler packages and emulator products. It seamlessly integrates phases of development and allows you efficient development. |
Supported |
|
|
|
|
|
| Coding Tool | C/C++ Compiler Package for H8SX, H8S, H8 Family |
C/C++ Compiler package for H8SX, H8S and H8 families * Comes with the simulator debugger. |
Supported |
|
|
|
|
|
| Coding Tool | MISRA C Rule Checker SQMlint | MISRA C Rule Checker | Supported |
|
|
|
|
|
| Simulator | Simulator Debugger for H8SX, H8S, and H8 Families |
Simulator debugger for the H8,H8S, H8SX family * This product is included in Compiler Package and is not available separately. |
Supported |
|
|
|
|
|
| OCD Emulator | E8a |
On-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. * This product is E8 emulator's successor. |
Supported |
|
|
|
|
|
| Compact Emulator | R0E436640CPE00 |
Compact Emulator for H8/300H Tiny Series * An MCU-dependent converter board is required. |
Supported |
|
|
|
|
* Compact emulator main unit only. MCU-package-dependent parts are required separately. |
| Compact Emulator | R0E436640CPE10 |
Compact Emulator for H8/300H Tiny FP-64A * Set package which consists of R0E436640CPE00 compact emulator and R0E436640CFG20 converter board for 64-pin 0.8mm-pitch QFP |
Supported |
|
|
|
|
* A recommended package that includes an emulator main unit and MCU-dependent parts you need. |
| Compact Emulator | R0E436640CPE20 |
Compact Emulator for H8/300H Tiny FP-64E * Set package which consists of R0E436640CPE00 compact emulator and R0E436640CFK20 converter board for 64-pin 0.5mm-pitch LQFP |
Supported |
|
|
|
|
* A recommended package that includes an emulator main unit and MCU-dependent parts you need. |
| Full-spec Emulator | HS3664EPI62H |
E6000 emulator with USB I/F for H8/36064, H8/36077, H8/36079, H8/36912, H8/36902, H8/36109, H8/36094, H8/36087, H8/36057, H8/36049, H8/36037, H8/36024, H8/36014, H8/3694, H8/3687, H8/3672, H8/3664N, H8/3664 groups * This is a successor to the discontinued product HS3664EPI61H. |
Supported |
|
|
|
|
|
| Programmer (Unit) | E8a (On-chip debugging emulator) |
The E8a emulator is also available as a flash memory programmer with the flash programming software Flash Development Toolkit. * This product is E8 emulator's successor. |
Supported |
|
|
|
|
|
| Programmer (Unit) | HS0008EASF5H |
The HS0008EASF5H is an onboard programmer which supports 0.5µm, 0.35µm and 0.18µm process products in the SH, H8S and H8 families. (For example : SH7045F, SH7055F) PC interface : RS-232C is available. * This product is HS0008EASF4H's successor. |
Supported |
|
|
|
|
|
| Programmer (GUI) | Flash Development Toolkit | Flash Development Toolkit is the dedicated flash programming software for the SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, and 740 families. | Supported |
|
|
|
|
|
| Programmer (Unit) | HS0008EASF4H |
The HS0008EASF4H is an onboard programmer which supports 0.5µm, 0.35µm and 0.18µm process products in the SH, H8S and H8 families. (For example : SH7045F, SH7055F) PC interface : RS-232C is available. * Successor : HS0008EASF5H |
Supported but discontinued |
|
|
|
|
|
| Embedded Software (Operating systems, middleware, device drivers.) : Top | ||||||||
| Embedded OS | Real-Time OS Aware Debugging |
Function for task-level debugging of real-time OS applications. [Standard feature of High-performance Embedded Workshop] * Available for debugging with a simulator or an emulator. |
Supported |
|
|
|
|
|
| Middleware / Software Library | Software Libraries Supporting MCUs |
Software libraries for evaluating Renesas MCUs. Compactly designed to be embedded in a single chip, and available in unified specifications for multiple MCUs. |
Supported |
|
|
|
|
Free evaluation version available |
| Device Driver | Device Drivers | Device drivers for Renesas MCUs. | Supported |
|
|
|
|
|
Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.
Japan English