The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Product Overview:
The H8/36094 Group offers enhancement of fail safe functions (Oscillation stop detection function, the watchdog timer starts operating at initial value.) based on the H8/3694 Group. H8/36094 Group can be used for various purposes from main microcomputer at small system to sub microcomputer at large system because peripheral functions as H8/3694 Group include timer of four types, I2C Bus Interface, Serial Communication Interface, 10 bit A/D converter.
In addition to that, the H8/3694 Group provides an ideal on board debug and on board programming environment by emulator “E8” which satisfies the requirements for the application of on-chip debugger, emulator “E60000” which is full spec emulator, and compact emulator which is equal to full spec emulator as far as debug function although this is compact.
Key Features:
- High-speed H8/300H central processing unit with an internal 16-bitarchitecture
- Upward-compatible with H8/300 CPU on an object level
- Sixteen 16-bit general registers
- 62 basic instructions - Various peripheral functions
- Timer A (can be used as a time base for a clock)
- Timer V (8-bit timer)
- Timer W (16-bit timer)
- Watchdog timer
- SCI (Asynchronous or clocked synchronous serial communication interface)
- I2C Bus Interface (conforms to the I2C bus interface format that is advocated by Philips Electronics)
- 10-bit A/D converter
- POR/LVD (Power on reset & Low voltage detection) (Option)
- On-chip oscillator - Others
- Reset sourse decision function
- Back up of the external oscillation halt
Key Applications:
- Consumer fields: Digital camera Sub (Lens Control)
- Industrial: Motor control system Sub, Power control
- Home electronics: Microwave oven, Air purifiers, Washer, Refrigerator Sub
Product Lineup:
Loading...
Japan English