| Item | Specification |
| CPU & Memory Map: | - 16-bit H8/300H CPU
- Upward compatibility with H8/300 CPU
- General registers : Sixteen 16-bit general registers (also usable as sixteen 8-bit registers and eight 16-bit registers or eight 32-bit registers)
- Sixty-two basic instructions
- Eight addressing modes
- 64 Kbytes address space (H8/300H normal mode)
|
| Interrupts: | | External interrupt sources: 11 | | Internal interrupt sources: 24 |
|
| Address Break: | - can request access and data or a combination of them
|
| Clock Pulse Generators: | | System clock pulse generator | Crystal oscillator, ceramic oscillator: (4 to 20MHz) | | External Clock input (4 to 20MHz) | | On-chip oscillator | 16MHz, 20MHz | | Sub-system clock pulse generator | 32.768KHz (Crystal oscillator | *Back up of the external oscillation halt |
Operating Frequency/ Operating Voltage: | - External Clock
| Operating frequency | Operating voltage | | 4 to 10MHz | 3.0 to 5.5V | | 4 to 20z | 4.0 to 5.5V | - Crystal oscillator/Ceramic oscillator
| Operating frequency | Operating voltage | | 4 to 10MHz | 3.0 to 5.5V | | 4 to 20MHz | 4.0 to 5.5V | |
| Power-down Modes: | - Support of four power-down modes,:module standby mode and system clock pulse function.
-
- Standby mode
- Subactive mode (32kHz when using subclock)
- Sleep mode
- Subsleep mode (32kHz when using subclock)
|
| Memory: | | ROM | Product abb. | ROM(byte) | RAM(byte) | Flash memory version | H8/36094F | 32K | 2,048 | | H8/36092F | 16K | 2,048 |
|
| I/O ports: | | I/O ports: | 31 I/O pins including 8 large current ports(IOL=20mA @VOL=1.5V ) | | Input ports: | 8 input pins (also used for analog input) |
|
| Timers: | | 8-bit timer | 2ch | Timer A | - Timer A can be used as an interval timer or a clock time base.
- An interrupt is requested when the counter overflows.
- Choice of eight internal clock sources
| | Timer V | - Choice of seven clock signals is available. Choice of six internal clock sources (φ/128, φ/64, φ/32, φ/16, φ/8, φ/4) or an external clock.
- Timer output is controlled by two independent compare match signals, enabling pulse output with an arbitrary duty cycle, PWM output, and other applications.
- Three interrupt sources: compare match A, compare match B, timer overflow
- Counting can be initiated by trigger input at the TRGV pin. The rising edge, falling edge, or both edges of the TRGV input can be selected.
| | 16-bit timer | 1ch | Timer W | - Selection of five counter clock sources: four internal clocks (φ, φ/2, φ/4, and φ/8) and an external clock (external events can be counted)
- Capability to process up to four pulse outputs or four pulse inputs
- Four selectable operating modes : - Waveform output by compare match Selection of 0 output, 1 output, or toggle output - Input capture function Rising edge, falling edge, or both edges - Counter clearing function Counters can be cleared by compare match - PWM mode Up to three-phase PWM output can be provided with desired duty ratio.
- Any initial timer output value can be set
- Five interrupt sources Four compare match/input capture interrupts and an overflow interrupt.
| | Watchdog timer | 1ch | - | - Internal data bus Selectable from nine counter input clocks. Eight clock sources (φ/64, φ/128, φ/256, φ/512, φ/1024, φ/2048, φ/4096, and φ/8192) or the internal oscillator can be selected as the timer-counter clock. When the internal oscillator is selected, it can operate as the watchdog timer in any operating mode.
- Reset signal generated on counter overflow An overflow period of 1 to 256 times the selected clock can be set.
|
|
| Serial Communication Interface: | | SCI3 | 1ch | - Selectable between asynchronous mode or synchronous mode
- Supports multiprocessor communication function
| | I2C Bus | 1ch | - Conforms to I2C bus interface proposed by Philips Electronics
|
|
| A/D Converter: | | Number of channel | Features | | 8ch | Successive approximations with 10-bit resolution, sample and hold function |
|
| Power-on Reset (optional): | - Uses an external capacitor to generate an internal reset signal when power is first supplied.
|
Low-Voltage Detection Circuits: (Optional) | - Low-voltage detection circuit
- Monitors the power-supply voltage, and generates an internal reset signal when the voltage falls below a specified value.
- Low-voltage interrupt circuit
- Generates an interrupt when the voltage falls lower or rises above respective specified values.
|
| Part No. and Package Dimensions: | | ROM type | FP-64A(PRQP0064GB-A) (14.0 × 14.0 × 3.05mm) Pin pitch : 0.8mm | FP-64K(PLQP0064KB-A) (10.0 × 10.0 × 1.70mm) Pin pitch : 0.5mm | | F-ZTAT | HD64F36094H HD64F36094GH
| HD64F36094FZ HD64N36094GFZ | HD64F36092H HD64F36092GH | HD64F36092FZ HD64N36092GFZ | | ROM type | FP-48F(PLQP0048JA-A) (10.0 × 10.0 × 1.65mm) Pin pitch : 0.65mm | FP-48B(PLQP0048KC-A) (7.0 × 7.0 × 1.70mm) Pin pitch : 0.5mm | TNP-48(PVQN0048KA-A) (7.0 × 7.0 × 1.00mm) Pin pitch : 0.5mm | | F-ZTAT | HD64F36094FX HD64F36094GFX
| HD64F36094FY HD64F36094GFY | HD64F36094FT HD64F36094GFT |
|
Recommended IC Socket Part Number List: | |