Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Overview:

The H8/36087 Group provides high-speed operation (18MHz) at 3V and is based on the H8/3687. As with the H8/3687 Group, on-chip peripheral functions include a 2-channel 16-bit timer which can control the motor by being used in combination. It has a built-in serial communication interface(2-channel) and aI2C bus interface(1-channel) as communication functions, making it suitable for network-connected home appliances. The same 64-pin small surface mount package as the H8/3687 is used. The E8 emulator for support provides an on-chip debugger interface.

Key Features:

  • High-speed H8/300H central processing unit with an internal 16-bitarchitecture
    -Upward-compatible with H8/300 CPU on the object level
    -Sixteen 16-bit general registers
    -62 basic instructions
  • Peripheral functions
    -RTC (can be used as a free running counter)
    -Timer B1 (8-bit timer)
    -Timer V ( 8-bit timer)
    -Timer Z (16-bit timer)
    -14-bit PWM
    -Watchdog timer
    -SCI (asynchronous or clocked synchronous serial communication interface) × 2channels
    -I2C bus Interface (conforms to the I2C bus interface format advocated byPhilips Electronics)
    -10-bit A/D converter

Key Applications:

  • Consumer fields: Digital camera sub (lens control)
  • Industrial: Motor control system sub, robot sub
  • Home electronics: Indoor units of air conditioners, outdoor system control of air conditioners, microwave ovens, refrigerators, washers
  • Automotive: Car audio

Product Lineup:

Loading...

28 matches
(1 to 20 are displayed.)

Compare Document Part No RAM
(KB)
Program
memory (KB)
Pin Count Operating
Voltage Min
Production
Status
Package
Code
PDF HD64336082XXXFP 3 16 64 3 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64336082XXXFPW 3 16 64 3 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64336082XXXH 3 16 64 3 Mass Production PRQP0064GB-A
(FP-64A)
PDF HD64336082XXXHW 3 16 64 3 Mass Production PRQP0064GB-A
(FP-64A)
PDF HD64336083XXXFP 3 24 64 3 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64336083XXXFPW 3 24 64 3 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64336083XXXH 3 24 64 3 Mass Production PRQP0064GB-A
(FP-64A)
PDF HD64336083XXXHW 3 24 64 3 Mass Production PRQP0064GB-A
(FP-64A)
PDF HD64336084XXXFP 3 32 64 3 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64336084XXXFPW 3 32 64 3 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64336084XXXHV 3 32 64 3 Mass Production PRQP0064GB-A
(FP-64A)
PDF HD64336084XXXHW 3 32 64 3 Mass Production PRQP0064GB-A
(FP-64A)
PDF HD64336085XXXFP 3 40 64 3 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64336085XXXFPW 3 40 64 3 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64336085XXXH 3 40 64 3 Mass Production PRQP0064GB-A
(FP-64A)
PDF HD64336085XXXHW 3 40 64 3 Mass Production PRQP0064GB-A
(FP-64A)
PDF HD64336086XXXFP 3 48 64 3 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64336086XXXFPW 3 48 64 3 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64336086XXXH 3 48 64 3 Mass Production PRQP0064GB-A
(FP-64A)
PDF HD64336086XXXHW 3 48 64 3 Mass Production PRQP0064GB-A
(FP-64A)

End of content

Back To Top