Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Overview:

The H8/36049 Group was developed as a version of the existing H8/3687 Group, but with enhanced peripheral functions and I/O, and is suitable for use in household appliances with advanced functions, including indoor units of air conditioners needing motor control.
The device integrates a powerful three 16-bit timers for motor control, which makes it easy to control DC brush-less motors as well as for simultaneous control of plural DC motors.
It also has three serial communication interface channels and a single I2 C bus interface, simplifying communication with external devices or other peripheral LSIs.
Since one of SCI channels has a noise canceller, it is possible to prevent communication operations from crashing due to noise which may occur on the interface with an external system. These features help reduce the cost of system development.
The 80-pin package with 0.65 mm pitch is easy to mount on-board.
Furthermore, the super low cost emulator, E8, supports on-chip debugging and anon-chip programming environment.

Key Features:

  • High-speed H8/300H central processing unit with an internal 16-bitarchitecture
    -Upward-compatible with H8/300 CPU on the object level
    -Sixteen 16-bit general registers
    -62 basic instructions
  • -Peripheral functions
    -RTC (can be used as a free running counter)
    -Timer B1 (8-bit timer)
    -Timer V (8-bit timer)
    -Timer W (16-bit timer)
    -Timer Z (16-bit timer)
    -14-bit PWM
    -Watchdog timer
    -SCI3 (asynchronous or clocked synchronous serial communication interface) x 3channels
    -I2C bus interface 2 (conforms to the I2C bus interface format advocated by Philips Electronics)
    -10-bit A/D converter
  • On-chip memory

Key Applications:

 

  • Industrial: Motor control system sub
  • Home electronics: Indoor units of air conditioners, outdoor system control of air conditioners, mcrowave ovens, refrigerators, air purifiers, IH inverters

 

Product Lineup:

Loading...

16 matches
(1 to 16 are displayed.)

Compare Document Part No RAM
(KB)
Program
memory (KB)
Pin Count Operating
Voltage Min
Production
Status
Package
Code
PDF HD64336047GXXXH 3 64 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64336047GXXXHW 3 64 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64336047XXXH 3 64 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64336047XXXHW 3 64 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64336048GXXXH 3 80 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64336048GXXXHW 3 80 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64336048XXXH 3 80 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64336048XXXHW 3 80 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64336049GXXXH 3 96 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64336049GXXXHW 3 96 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64336049XXXH 3 96 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64336049XXXHW 3 96 80 2.7 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64F36049GHV 4 96 80 3 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64F36049GHWV 4 96 80 3 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64F36049HV 4 96 80 3 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD64F36049HWV 4 96 80 3 Mass Production PRQP0080JB-A
(FP-80A)

End of content

Back To Top