Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Overview:

The H8/36014 Group and H8/36024 Group offer the high-speed H8/300H Tiny CPU core with enhanced communication functions based on the H8/3672 Group and are optimized to provide low-cost solutions for small communications networks in applications such as fire and security systems.
These devices are available in two flash versions, the H8/36014F with 32 kbytes of on-chip single power supply flash memory( the same as the popular H8/3664F )and the H8/36012F with 16 kbytes of on-chip single power supply flash memory (the same as the H8/3672F Series ). Both devices can operate between 3 V and 5.5V.
They incorporate peripheral functions including powerful timers, two asynchronous/synchronous interfaces, a 10-bit A/D converter, and CMOS high current I/O ports. Four types of packages are available: a 64-pin LQFP (10 mm x 10 mm), two 48-pin LQFP (10 mm x 10 mm and 7 mm x 7 mm), and a 48-pin LQFN (7mm x 7 mm). The devices also offers pin compatibility with the H8/3664Group.
Power-on reset and low-voltage detection functions, available as options, are recommended for use in designing products which are subject to voltage fluctuations when using battery power, as well as for products requiring higher levels of system integrity. As is the case with the H8/3664 Group, the H8/36014 Group and H8/36024 Group support the E8 emulator, providing support for an on-chip debugger interface.

Key Features:

  • High-speed H8/300H central processing unit with an internal 16-bitarchitecture
    -Upward-compatible with H8/300 CPU on the object level
    -Sixteen 16-bit general registers
    -62 basic instructions
  • Peripheral functions
    -Timer V (8-bit timer)
    -Timer W (16-bit timer)
    -Watchdog timer
    -SCI3 (asynchronous or clocked synchronous serial communication interface)
    -10-bit A/D converter
    -On-chip memory

Key Applications:

  • Consumer fields: Digital camera sub (Lens Control)
  • Industrial: Motor control system Sub
  • Home electronics: Indoor units of air conditioners, outdoor fans of air conditioners, microwave ovens, Refrigerators
  • Automotive: Passenger detection, air bags
  • Home Security: Smoke sensors, human body detection sensors

Product Lineup:

Loading...

268 matches
(1 to 20 are displayed.)

Compare Document Part No RAM
(KB)
Program
memory (KB)
Pin Count Operating
Voltage Min
Production
Status
Package
Code
PDF HD64336022GXXXFP 0.5 16 64 2.7 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64336010GXXXFP 0.5 8 64 2.7 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64336022GXXXFPW 0.5 16 64 2.7 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64336022GXXXFPJ 0.5 16 64 2.7 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64336022GXXXFPJE 0.5 16 64 2.7 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64336010GXXXFPW 0.5 8 64 2.7 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64336010GXXXFPJ 0.5 8 64 2.7 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64336010GXXXFPJE 0.5 8 64 2.7 Mass Production PLQP0064KC-A
(FP-64E)
PDF HD64336022GXXXFT 0.5 16 48 2.7 Mass Production PVQN0048KA-A
(TNP-48)
PDF HD64336010GXXXFT 0.5 8 48 2.7 Mass Production PVQN0048KA-A
(TNP-48)
PDF HD64336022GXXXFTW 0.5 16 48 2.7 Mass Production PVQN0048KA-A
(TNP-48)
PDF HD64336010GXXXFTW 0.5 8 48 2.7 Mass Production PVQN0048KA-A
(TNP-48)
PDF HD64336022GXXXFX 0.5 16 48 2.7 Mass Production PLQP0048JA-A
(FP-48F)
PDF HD64336010GXXXFX 0.5 8 48 2.7 Mass Production PLQP0048JA-A
(FP-48F)
PDF HD64336022GXXXFXW 0.5 16 48 2.7 Mass Production PLQP0048JA-A
(FP-48F)
PDF HD64336010GXXXFXW 0.5 8 48 2.7 Mass Production PLQP0048JA-A
(FP-48F)
PDF HD64336022GXXXFY 0.5 16 48 2.7 Mass Production PLQP0048KC-A
(FP-48B)
PDF HD64336010GXXXFY 0.5 8 48 2.7 Mass Production PLQP0048KC-A
(FP-48B)
PDF HD64336022GXXXFYW 0.5 16 48 2.7 Mass Production PLQP0048KC-A
(FP-48B)
PDF HD64336022GXXXFYJ 0.5 16 48 2.7 Mass Production PLQP0048KC-A
(FP-48B)

Click the link above to see the list of Non-promotion products.
Non-promotion products are only supported for customers who have already adopted them.
We do not recommended adoption of these products in new designs.

End of content

Back To Top