Overview

The H8/300 Series are high-speed processors featuring powerful bit-manipulation instructions, ideally suited for realtime control applications.
The following features are included

  • Employs the proprietary Renesas H8/300 8-bit CPU.
  • 16MHz/5V, 10 MHz/3V high-speed operation.
    • Minimum instruction execution time: 125ns (f = 16MHz)
    • 8-bit and 16-bit addition and subtraction: 125ns
    • 8-bit x 8-bit multiplication: 875ns
    • 16-bit รท 8-bit division:875ns
  • Peripheral functions for a variety of requirements.
    • Single power supply flash ROM, Dual power supply, ZTAT, Mask are availabe.
    • Watchdog timer, host interface, 10-bit A/D converter, I2C-bus interface.

Top Top Top Top Top

.

Lineup:

H8/3217 Group

The H8/3217 Group is a series of single-chip microcomputers integrating a CPU core together with a variety of peripheral functions needed in control systems.


H8/3297 Group

The H8/3297 Group of single-chip microcomputers features an H8/300 CPU core and a complement of on-chip supporting modules implementing a variety of system functions.


H8/3337(H8/3337, H8/3397) Group

The H8/3337 Group and the H8/3397 Group of single-chip microcomputers feature an H8/300 CPU core and a complement of on-chip supporting modules implementing a variety of system functions.


H8/3437 Group

The H8/3437 Group of single-chip microcomputers features an H8/300 CPU core and a complement of on-chip supporting modules implementing a variety of system functions.