Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

16-bit All Flash®

Products Key Features Maximum Frequency, Pins, Voltage
78K0R/Kx3 On-chip oscillator, timer, CSI, ADC, POC/LVI 20 MHz, 64-144 pins, 1.8-5.5 V
78K0R/Kx3-L On-chip oscillator, timer, CSI, ADC, comparator, gain amp., POC/LVI 20 MHz, 44-100 pins, 1.8-5.5 V
78K0R/Kx3-L(USB) On-chip oscillator, timer, USB (function), CSI, ADC, POC/LVI 20 MHz, 48-64 pins, 1.8-3.6 V
78K0R/Kx3-A On-chip oscillator, timer, CSI, ADC, DAC, op-amp, POC/LVI 20 MHz, 64 pins, 1.8-5.5 V
78K0R/Hx3 On-chip oscillator, timer, CAN, CSI, LIN, ADC, POC/LVI 24 MHz, 48-100 pins, 2.7-5.5 V
78K0R/Kx3-L 78K0R/Hx3 78K0R/Kx3-L 78K0R/Hx3 78K0R/Hx3 78K0R/Kx3-A 78K0R/Kx3-L 78K0R/Kx3-L(USB) 78K0R/Kx3-L 78K0R/Kx3-L 78K0R/Hx3 78K0R/Kx3-L(USB) 78K0R/Kx3-L 78K0R/Kx3 78K0R/Kx3 78K0R/Kx3 78K0R/Kx3 78K0R/Kx3

8-bit All Flash®

Products Key Features Maximum Frequency, Pins, Voltage
78K0/Kx2 78K0 core, on-chip oscillator, timer, CSI, ADC, POC/LVI 20 MHz, 30-80 pins, 1.8-5.5 V
78K0/Kx2-L 78K0 core, on-chip oscillator, timer, CSI, ADC, POC/LVI 20 MHz, 16-48 pins, 1.8-5.5 V
78K0/Kx2-A 78K0 core, on-chip oscillator, timer, CSI, ADC, op-amp, POC/LVI 20 MHz, 30-48 pins, 1.8-5.5 V
78K0S/Kx1+ 78K0S core, on-chip oscillator, timer, ADC, low pin count 10 MHz, 16-32 pins, 2.0-5.5 V
78K0s/Kx1+ 78K0s/Kx1+ 78K0/Kx2-L 78K0s/Kx1+ 78K0/Kx2-L 78K0s/Kx1+ 78K0/Kx2-L 78K0/Kx2-A 78K0/Kx2-A 78K0/Kx2 78K0/Kx2 78K0/Kx2-L 78K0/Kx2-A 78K0/Kx2 78K0/Kx2 78K0/Kx2 78K0/Kx2

8-bit Flash/Mask ROM

Products Key Features Maximum Frequency, Pins, Voltage
UPD78002xA 78K0 core, timer, UART, 8-bit ADC x 8 ch. 12 MHz, 64 pins, 1.8-5.5 V
UPD78002xAS 78K0 core, timer, UART, 8-bit ADC x 4 ch. 12 MHz, 52 pins, 1.8-5.5 V
UPD78003xA 78K0 core, timer, UART, 10-bit ADC x 8 ch. 12 MHz, 64 pins, 1.8-5.5 V
UPD78003xAS 78K0 core, timer, UART, 10-bit ADC x 4 ch. 12 MHz, 52 pins, 1.8-5.5 V
UPD78005x 78K0 core, 2KB RAM, timer, UART, 8-bit ADC x 8 ch, 8-bit DAC x 2 ch. 5 MHz, 80 pins, 1.8-5.5 V
UPD78006x 78K0 core, 5KB RAM, timer, UART, 8-bit ADC x 8 ch. 8.38 MHz, 80 pins, 2.7-5.5 V
UPD78007x 78K0 core, 2KB RAM, timer, UART, 10-bit ADC x 8 ch. 12 MHz, 64 pins, 1.8-5.5 V
UPD78086x 78K0 core, timer, CSI, 10-bit ADC, POC/LVI 10 MHz, 20 pins, 2.7-5.5 V
UPD78902x 78K0S core, timer, UART 5 MHz, 44 pins, 1.8-5.5 V
UPD78904x 78K0S core, timer, UART 5 MHz, 44 pins, 1.8-5.5 V
UPD78905x 78K0S core, timer 5 MHz, 20 pins, 1.8-5.5 V
UPD78906x 78K0S core, timer 1 MHz, 20 pins, 1.8-5.5 V
UPD78907x 78K0S core, timer, UART 10 MHz, 30 pins, 1.8-5.5 V
UPD78908x 78K0S core, timer, UART, POC/LVI 5 MHz, 30 pins, 1.8-5.5 V
UPD78910xA 78K0S core, timer, UART, 8-bit ADC x 4 ch. 10 MHz, 30 pins, 1.8-5.5 V
UPD78911xA 78K0S core, timer, UART, 10-bit ADC x 4 ch. 10 MHz, 30 pins, 1.8-5.5 V
UPD78913xA 78K0S core, timer, UART, 10-bit ADC x 4 ch. 4 MHz, 30 pins, 1.8-5.5 V
UPD78916x 78K0S core, timer, IIC, UART, 8-bit ADC x 4 ch. 10 MHz, 44-48 pins, 1.8-5.5 V
UPD78917x 78K0S core, timer, IIC, UART, 10-bit ADC x 4 ch. 10 MHz, 44-48 pins, 1.8-5.5 V
78902x 78003xa 78913xa 78907x 78905x 78904x 78916x 78005x 78006x 78002xa 78917x 78003xas 78002xas 78910xa 78007x 78086x 78911xa 78908x 78906x


End of content

Back To Top