Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Overview:

The high-end 78K0/Lx3 microcontrollers have embedded flash memory, an on-chip oscillator and a built-in, high-precision A/D converter. Low power consumption (as low as 2.3 µA typical in sub-HALT mode) make them ideal for LCD control applications.

Pin Count / Memory Size Lineup:

map_78k0lx3

Key Features:

Operating voltage: VDD = 1.8 to 5.5 V
Max. frequency: 10 MHz
ROM capacities: 8 to 60 KB flash memory
RAM capacities:

  • 512 bytes to 1 KB (78K0/LC3, 78K0/LD3)
  • Internal High-Speed RAM 768 bytes to 1 KB / Internal Expansion RAM 1 KB (78K0/LE3, 78K0/LF3)

48-pin/64-pin plastic LQFP package
Minimum instruction execution time can be changed from high speed (0.2 μs: @ 10 MHz operation with highspeed system clock) to ultra low-speed (122 μs: @ 32.768 kHz operation with subsystem clock)
General-purpose register: 8 bits x 32 registers (8 bits x 8 registers x 4 banks)
On-chip single-power-supply flash memory
Self-programming (with boot swap function)
On-chip debug function
On-chip power-on-clear (POC) circuit and low-voltage detector (LVI)
On-chip watchdog timer (operable with internal low-speed oscillation clock)
LCD controller/driver (external resistance division and internal resistance division are switchable)
78K0/LC3:

  • Segment signals: 22, Common signals: 4 (with 4com)
  • Segment signals: 18, Common signals: 8 (with 8com)

78K0/LD3:

  • Segment signals: 24, Common signals: 4 (with 4com)
  • Segment signals: 20, Common signals: 8 (with 8com)

μPD78F044x:

  • Segment signals: 28, Common signals: 8 (1/4 bias)
  • Segment signals: 32, Common signals: 4 (1/3 bias)
  • Segment signals: 32, Common signals: 3 (1/3, 1/2 bias)
  • Segment signals: 32, Common signals: 2 (1/2 bias)
  • Segment signals: 32, Common signals: 1 (Static)

μPD78F045x:

  • Segment signals: 28, Common signals: 8 (1/4 bias)
  • Segment signals: 32, Common signals: 4 (1/3 bias)
  • Segment signals: 32, Common signals: 3 (1/3, 1/2 bias)
  • Segment signals: 32, Common signals: 2 (1/2 bias)
  • Segment signals: 32, Common signals: 1 (Static)

μPD78F046x:

  • Segment signals: 20, Common signals: 8 (1/4 bias)
  • Segment signals: 24, Common signals: 4 (1/3 bias)
  • Segment signals: 24, Common signals: 3 (1/3, 1/2 bias)
  • Segment signals: 24, Common signals: 2 (1/2 bias)
  • Segment signals: 24, Common signals: 1 (Static)

μPD78F047x:

  • Segment signals: 36, Common signals: 8 (1/4 bias)
  • Segment signals: 40, Common signals: 4 (1/3 bias)
  • Segment signals: 40, Common signals: 3 (1/3, 1/2 bias)
  • Segment signals: 40, Common signals: 2 (1/2 bias)
  • Segment signals: 40, Common signals: 1 (Static)

μPD78F048x:

  • Segment signals: 36, Common signals: 8 (1/4 bias)
  • Segment signals: 40, Common signals: 4 (1/3 bias)
  • Segment signals: 40, Common signals: 3 (1/3, 1/2 bias)
  • Segment signals: 40, Common signals: 2 (1/2 bias)
  • Segment signals: 40, Common signals: 1 (Static)

μPD78F049x:

  • Segment signals: 28, Common signals: 8 (1/4 bias)
  • Segment signals: 32, Common signals: 4 (1/3 bias)
  • Segment signals: 32, Common signals: 3 (1/3, 1/2 bias)
  • Segment signals: 32, Common signals: 2 (1/2 bias)
  • Segment signals: 32, Common signals: 1 (Static)"

On-chip segment key scan function: 8 channels
On-chip key interrupt function: 8 channels
On-chip buzzer output controller
I/O ports: 30/34/46/62
Timer: 9 channels

  • 16-bit timer/event counter: 1 channel
  • 8-bit timer/event counter: 3 channels
  • 8-bit timer: 3 channels
  • Real-time counter (RTC): 1 channel
  • Watchdog timer: 1 channel

Serial interface: 2 channels

  • UART (LIN (Local Interconnect Network)-bus supported): 1 channel
  • UART: 1 channel

16-bit delta-sigma type A/D converter: 3 channels (μPD78F046x only)
10-bit successive approximation type A/D converter: 6 channels (μPD78F041x only), 8 channels (μPD78F045x and 78F046x only)
Manchester code generator
Remote controller receiver
Operating ambient temperature: TA = -40 to +85°C

Key Applications:

  • APS cameras, Digital cameras, Home audio, Air conditioners, Washing machines, Induction heater cooking, Electric rice cookers, Power meters, Pedometers, Weight scales etc.

e-larning

Product Lineup:

Loading...

86 matches
(1 to 20 are displayed.)

Compare Document Part No RAM
(KB)
Program
memory (KB)
Pin Count Operating
Voltage Min
Production
Status
Package
Code
PDF UPD78F0400GA-GAM-AX 0.5 8 48 1.8 Mass Production PLQP0048KF-B
(P48GA-50-GAM-2)
PDF UPD78F0401GA-GAM-AX 0.75 16 48 1.8 Mass Production PLQP0048KF-B
(P48GA-50-GAM-2)
PDF UPD78F0402GA-GAM-AX 1 24 48 1.8 Mass Production PLQP0048KF-B
(P48GA-50-GAM-2)
PDF UPD78F0403GA-GAM-AX 1 32 48 1.8 Mass Production PLQP0048KF-B
(P48GA-50-GAM-2)
PDF UPD78F0410GA-GAM-AX 0.5 8 48 1.8 Mass Production PLQP0048KF-B
(P48GA-50-GAM-2)
PDF UPD78F0411GA-GAM-AX 0.75 16 48 1.8 Mass Production PLQP0048KF-B
(P48GA-50-GAM-2)
PDF UPD78F0412GA-GAM-AX 1 24 48 1.8 Mass Production PLQP0048KF-B
(P48GA-50-GAM-2)
PDF UPD78F0413GA-GAM-AX 1 32 48 1.8 Mass Production PLQP0048KF-B
(P48GA-50-GAM-2)
PDF UPD78F0420GB-GAG-AX 0.5 8 52 1.8 Mass Production PLQP0052JC-A
(P52GB-65-GAG-2)
PDF UPD78F0421GB-GAG-AX 0.75 16 52 1.8 Mass Production PLQP0052JC-A
(P52GB-65-GAG-2)
PDF UPD78F0422GB-GAG-AX 1 24 52 1.8 Mass Production PLQP0052JC-A
(P52GB-65-GAG-2)
PDF UPD78F0423GB-GAG-AX 1 32 52 1.8 Mass Production PLQP0052JC-A
(P52GB-65-GAG-2)
PDF UPD78F0430GB-GAG-AX 0.5 8 52 1.8 Mass Production PLQP0052JC-A
(P52GB-65-GAG-2)
PDF UPD78F0431GB-GAG-AX 0.75 16 52 1.8 Mass Production PLQP0052JC-A
(P52GB-65-GAG-2)
PDF UPD78F0432GB-GAG-AX 1 24 52 1.8 Mass Production PLQP0052JC-A
(P52GB-65-GAG-2)
PDF UPD78F0433GB-GAG-AX 1 32 52 1.8 Mass Production PLQP0052JC-A
(P52GB-65-GAG-2)
PDF UPD78F0441GB-GAH-AX 0.75 16 64 1.8 Mass Production PLQP0064KF-B
(P64GB-50-GAH-2)
PDF UPD78F0441GK-GAJ-AX 0.75 16 64 1.8 Mass Production PLQP0064JA-C
(P64GK-65-GAJ-2)
PDF UPD78F0442GB-GAH-AX 1 24 64 1.8 Mass Production PLQP0064KF-B
(P64GB-50-GAH-2)
PDF UPD78F0442GK-GAJ-AX 1 24 64 1.8 Mass Production PLQP0064JA-C
(P64GK-65-GAJ-2)


End of content

Back To Top