The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Product Spec
|
Memory
|
| Program memory |
60 KB Flash memory |
| RAM |
2 KB |
|
CPU (Bit, Clock, DMA, External Bus etc)
|
| CPU |
78K0 (8-bit) |
| Max. Frequency |
10 MHz |
| Sub-Clock (32.768 kHz) |
YES |
| On-chip Oscillator Freq. |
8 MHz, Low Speed: 240 kHz |
| Real-Time Clock (RTC) |
YES |
| Power-On Reset |
YES |
| Low Voltage Detection |
YES |
| External Interrupt Pins |
7 |
| I/O Ports |
62 |
|
Timers
|
| 8-bit Timers |
6 ch |
| 16-bit Timers |
1 ch |
| Watchdog Timers |
1 ch |
| PWM Output |
4 |
|
Analog
|
| A/D Converters |
10-bit x 8 ch, 14-bit (or more) x 3 ch |
| Delta-Sigma A/D Converter |
YES |
|
Interfaces
|
| CSIs |
2 ch |
| UARTs |
2 ch |
| LIN |
1 ch |
|
Display Functions
|
| Segment LCD controller/driver |
224 |
| LCD Remarks |
seg=28, com=8 or seg=32, com=4 |
|
Operating Conditions
|
| Operating Voltage |
1.8 to 5.5 V |
| Operating Temperature |
-40 to 85 ℃ (Ambient Temperature) |
|
Remarks
|
| 80-pin 8-bit microcontroller incorporating LCD controller/driver for cameras, AV, household electrical appliances, utility meters, healty care & measurement equipments etc. (78K0/LF3) |
Order Information
| Orderable Part No. |
Production Status |
EU RoHS |
RoHS-pdf (China-RoHS) |
|
UPD78F0495GK-GAK-AX
|
Mass Production
|
Compliant
|
English
|
Package
| Package |
| Pins |
80 |
| Pin pitch |
0.5 mm |
| Package Type |
LFQFP |
| Body Size |
12x12 mm2 |
| Package drawing |
p80gk-50-gak |
| Mount pad drawing |
fig0009e |
| Mounting height |
1.6 mm |
| Mass |
0.53 g |
| Renesas code |
PLQP0080KE-B (old: P80GK-50-GAK-2) |
| JEITA code |
P-LFQFP80-12x12-0.50 |
| Remarks |
LQFP(matrix line),PPF TYPE |