Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Overview:

The μPD179F11x and 179F12x microcontrollers are All Flash products that can replace 4-bit remote control microcontrollers and feature a built-in internal oscillator and easy and a low-cost development environment etc.

Pin Count / Memory Size Lineup:

map_179f11x-12x

Key Features:

Operating voltage: VDD = 1.8 to 3.6 V
Use this product in a voltage range of 1.9 to 3.6 V because the detection voltage (VPOC) of the power-on-clear (POC) circuit is 1.8 V±0.1 V.
Max. frequency: 4 MHz
ROM capacities: 4 KB to 32 KB flash memory
RAM capacities: 512 bytes to 1 KB
30-pin and 38-pin plastic SSOP package
78K0 CPU core
High speed (1 μs: VDD = 1.8 to 3.6 V, high-speed system clock: @ fXH = 2 or 4 MHz operation, 0.5 μs: VDD = 2.0 to 3.6 V, high-speed system clock: @ fXH = 4 MHz operation)
General-purpose register: 8 bits x 32 registers (8 bits x 8 registers x 4 banks)
On-chip single-power-supply flash memory
Self-programming (with boot swap function)
On-chip debug function
On-chip power-on-clear (POC) circuit and low-voltage detector (LVI)
On-chip watchdog timer (operable with the on-chip internal low-speed oscillation clock)
On-chip key interrupt function
I/O ports:

  • 30-pin products (μPD179F11x microcontrollers): 26 (N-ch open drain/CMOS: 24, P-ch open drain/CMOS: 1)
  • 38-pin products (μPD179F12x microcontrollers): 34 (N-ch open drain: 32, P-ch open drain/CMOS: 1)

Timer: 6 channels

  • 16-bit timer/event counter: 1 channel
  • 8-bit timer/event counter: 2 channels
  • 8-bit timer: 2 channels
  • Watchdog timer: 1 channel

Serial interface: 1 channel

  • UART: 1 channel

Operating ambient temperature: TA = -40 to +85°C

Key Applications:

  • Preset remote control

e-Learning

Product Lineup:

Loading...

8 matches
(1 to 8 are displayed.)

Compare Document Part No RAM
(KB)
Program
memory (KB)
Pin Count Operating
Voltage Min
Production
Status
Package
Code
PDF UPD179F110MC-CAB-AX 0.5 4 30 1.8 Mass Production PLSP0030JB-C
(P30MC-65-CAB-2)
PDF UPD179F111MC-CAB-AX 0.5 8 30 1.8 Mass Production PLSP0030JB-C
(P30MC-65-CAB-2)
PDF UPD179F112MC-CAB-AX 0.75 16 30 1.8 Mass Production PLSP0030JB-C
(P30MC-65-CAB-2)
PDF UPD179F113MC-CAB-AX 0.75 24 30 1.8 Mass Production PLSP0030JB-C
(P30MC-65-CAB-2)
PDF UPD179F114MC-CAB-AX 1 32 30 1.8 Mass Production PLSP0030JB-C
(P30MC-65-CAB-2)
PDF UPD179F122MC-GAA-AX 0.75 16 38 1.8 Mass Production PRSP0038JA-B
(P38MC-65-GAA-2)
PDF UPD179F123MC-GAA-AX 0.75 24 38 1.8 Mass Production PRSP0038JA-B
(P38MC-65-GAA-2)
PDF UPD179F124MC-GAA-AX 1 32 38 1.8 Mass Production PRSP0038JA-B
(P38MC-65-GAA-2)


End of content

Back To Top