Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Overview:

High-pin count, general-purpose MCU with built-in A/D and D/A converters, serial interface, sub-clock, etc. Maximum oscillation frequency is 16.8MHz. Comes in a 64-pin package. Available in QzROM version.

38000Series QzROM

3803H Group Mask ROM and Flash Memory Versions are supported only for the customers who have already adopted any of the products. For new adoption, please consider the 3803L Group.

 

Key Features:

[QzROM Version]

  • Basic machine-language instructions: 71
  • Minimum instruction execution time: 0.24 μs (at 16.8 MHz oscillation frequency)
  • Memory size
    • QzROM: 16 K to 48 K bytes
    • RAM: 2048 bytes
  • Programmable input/output ports: 56
  • Software pull-up resistors: Built-in
  • Interrupts: 21 sources, 16 vectors (external 8, internal 12, software 1)
  • Timers: 16-bit × 1, 8-bit × 4 (with 8-bit prescaler)
  • Watchdog timer: 16-bit × 1
  • Serial Interface: 8-bit × 2 (UART or Clock-synchronized), 8-bit × 1 (Clock-synchronized)
  • PWM: 8-bit × 1 (with 8-bit prescaler)
  • A/D converter: 10-bit × 16 channels (8-bit reading enabled)
  • D/A converter: 8-bit × 2 channels
  • LED direct drive port: 8
  • Clock generating circuit: Built-in 2 circuits (connect to external ceramic resonator or quartz-crystal oscillator)
  • Power source voltage
    • In high-speed mode
      • At 16.8 MHz oscillation frequency: 4.5 to 5.5 V
      • At 12.5 MHz oscillation frequency: 4.0 to 5.5 V
      • At 8.4 MHz oscillation frequency: 2.7 to 5.5 V
      • At 4.2 MHz oscillation frequency: 2.2 to 5.5 V
      • At 2.1 MHz oscillation frequency: 2.0 to 5.5 V
    • In middle-speed mode
      • At 16.8 MHz oscillation frequency: 4.5 to 5.5 V
      • At 12.5 MHz oscillation frequency: 2.7 to 5.5 V
      • At 8.4 MHz oscillation frequency: 2.2 to 5.5 V
      • At 6.3 MHz oscillation frequency: 1.8 to 5.5 V
    • In low-speed mode
      • At 32 kHz oscillation frequency: 1.8 to 5.5 V
  • Power dissipation
    • In high-speed mode
      • 40 mW (typ.) (at 16.8 MHz oscillation frequency, at 5 V power source voltage)
    • In low-speed mode
      • 45 μW (typ.) (at 32 kHz oscillation frequency, at 3 V power source voltage)
  • Operating temperature range: -20 to 85 degrees C
  • Packages
    • SP: PRDP0064BA-A (64P4B): 64-pin 750 mil SDIP
    • HP: PLQP0064KB-A (64P6Q-A): 64-pin 10 × 10 mm LQFP
    • KP: PLQP0064GA-A (64P6U-A): 64-pin 14 × 14 mm LQFP
    • WG: PTLG0064JA-A (64F0G): 64-pin 6 × 6 mm FLGA

Key Applications:

Camera, household appliances, consumer electronics, etc.

Product Lineup:

Loading...

22 matches
(1 to 20 are displayed.)

Compare Document Part No RAM
(KB)
Program
memory (KB)
Pin Count Operating
Voltage Min
Production
Status
Package
Code
PDF M38039G4H-XXXHP 2 16 64 1.8 Mass Production PLQP0064KB-A
(64P6Q-A)
PDF M38039G4H-XXXKP 2 16 - 1.8 Mass Production -
PDF M38039G4HHP 2 16 64 1.8 Mass Production PLQP0064KB-A
(64P6Q-A)
PDF M38039G4HKP 2 16 - 1.8 Mass Production -
PDF M38039G4HSP 2 16 64 1.8 Mass Production PRDP0064BA-A
(64P4B)
PDF M38039G6H-XXXHP 2 24 64 1.8 Mass Production PLQP0064KB-A
(64P6Q-A)
PDF M38039G6H-XXXKP 2 24 - 1.8 Mass Production -
PDF M38039G6HHP 2 24 64 1.8 Mass Production PLQP0064KB-A
(64P6Q-A)
PDF M38039G6HKP 2 24 - 1.8 Mass Production -
PDF M38039G6HSP 2 24 64 1.8 Mass Production PRDP0064BA-A
(64P4B)
PDF M38039G8H-XXXHP 2 32 64 1.8 Mass Production PLQP0064KB-A
(64P6Q-A)
PDF M38039G8H-XXXKP 2 32 - 1.8 Mass Production -
PDF M38039G8HHP 2 32 64 1.8 Mass Production PLQP0064KB-A
(64P6Q-A)
PDF M38039G8HKP 2 32 - 1.8 Mass Production -
PDF M38039G8HSP 2 32 64 1.8 Mass Production PRDP0064BA-A
(64P4B)
PDF M38039GCH-XXXHP 2 48 64 1.8 Mass Production PLQP0064KB-A
(64P6Q-A)
PDF M38039GCH-XXXKP 2 48 - 1.8 Mass Production -
PDF M38039GCH-XXXWG 2 48 64 1.8 Mass Production PTLG0064JA-A
(64F0G)
PDF M38039GCHHP 2 48 64 1.8 Mass Production PLQP0064KB-A
(64P6Q-A)
PDF M38039GCHKP 2 48 - 1.8 Mass Production -

Click the link above to see the list of Non-promotion products.
Non-promotion products are only supported for customers who have already adopted them.
We do not recommended adoption of these products in new designs.

End of content

Back To Top