M5M5V5636GP-16I
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Product Spec
| Memory capacity (Mbit) |
18 | Operating temperature (°C) |
-40 to 85 |
|---|---|---|---|
| Organization (word) | 512 | Production Status |
Mass Production |
| Organization (bit) |
x 36 | Remarks | - |
| Package name |
TQFP(100) | Clock frequency (Hz) |
167 |
| I/O voltage (VDDQ) |
3.3/2.5 | e-sample | - |
| Supply voltage (V) |
2.375 to 2.625/ 3.135 to 3.465 |
Order Information
| Orderable Part No. | Production Status. | Packing | Environmental | remark |
|---|---|---|---|---|
| M5M5V5636GP-16I#S0 | Mass Production | Embossed Tape | Pb free | - |
| M5M5V5636GP-16I#B0 | Mass Production | Tray | Pb free | - |
Package & Packing
| Package | |
|---|---|
| Renesas code | PLQP0100JA-A |
| Previous code | 100P6A-A |
| JEITA code | P-LQFP100-14x20-0.65 |
| Name | LQFP |
| Terminal count | 100 |
| Terminal pitch (mm) | 0.65 |
| Dimensions (mm) | 14x20 |
| Mass (g) [Reference value] |
0.8 |
| Mounting height (mm) [MAX] |
1.7 |
| Terminal material - Base | Cu alloy |
| Terminal material - Surface | Sn-Pb or Sn-Cu or Sn |
| Drawing Link | plqp0100ja_a |
| Mount pad | fig0009e |
Japan English
