R1RW0416DSB-0PR
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Product Spec
| Memory capacity (Mbit) |
4 | Supply voltage (V) |
3.0 to 3.6 |
|---|---|---|---|
| Organization (word) | 256 | Operating temperature (°C) |
0 to 70 |
| Organization (bit) |
x 16 | Production Status |
Mass Production |
| Package name |
TSOPII(44) | Remarks | - |
| Access time |
10 | e-sample | - |
Order Information
| Orderable Part No. | Production Status. | Packing | Environmental | remark |
|---|---|---|---|---|
| R1RW0416DSB-0PR#D0 | Mass Production | - | Pb free | - |
Package & Packing
| Package | |
|---|---|
| Renesas code | PTSB0044GA-A |
| Previous code | 44P3W-H |
| JEITA code | P-TSOP(2)44-10.16x18.41-0.80 |
| Name | TSOP(2) |
| Terminal count | 44 |
| Terminal pitch (mm) | 0.8 |
| Dimensions (mm) | 10.16x18.41 |
| Mass (g) [Reference value] |
0.4 |
| Mounting height (mm) [MAX] |
1.2 |
| Terminal material - Base | Fe-Ni alloy |
| Terminal material - Surface | Sn-Pb or Sn-Cu |
| Drawing Link | ptsb0044ga_a |
| Mount pad | fig0003e |
Japan English
