News Release
Product Specifications of the P-Channel Power MOSFETs
| Type | Product | Drain- to-Source voltage (VDSS) (V) | Gate-to- Source voltage (VGSS) (V) | Drain current (ID)(A) | On-resistance (mΩ) | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| VGSS=10V | VGSS=4.5V | VGSS=2.5V | VGSS=1.8V | |||||||||
| typ | max | typ | max | typ | max | typ | max | |||||
| Pch- Single | μPA2630 | -12 | ±8 | -7.0 | - | - | 22 | 27 | 26 | 35 | 35 | 56 |
| μPA2631 | -20 | ±8 | -6.0 | - | - | 27 | 34 | 32 | 43 | 41 | 65 | |
| Pch- Dual | μPA2672 | -12 | ±10 | -4.0 | - | - | 54 | 67 | 68 | 92 | 112 | 179 |
| μPA2670 | -20 | ±10 | -3.0 | - | - | 64 | 79 | 78 | 105 | 125 | 199 | |
| Nch- Single | μPA2600 | 20 | ±12 | -7.0 | - | - | 9.3 | 11.6 | 12 | 16 | - | - |
| μPA2601 | 30 | ±20 | -7.0 | 10.5 | 13.2 | 13.6 | 18 | - | - | - | - | |
| Nch- Dual | μPA2660 | 20 | ±12 | 4.0 | - | - | 33 | 42 | 43 | 62 | - | - |
| Nch- Pch | μPA2690 | 20 | ±12 | 4.0 | - | - | 33 | 42 | 43 | 62 | - | - |
| -20 | ±10 | -3.0 | - | - | 64 | 79 | 78 | 105 | 125 | 199 | ||
The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.
Japan English