News Release
Product Specifications of the R-Car H1 SoC
| Function | Specification | |
|---|---|---|
| Product number | R-Car H1 (R8A77790) | |
| Power supply voltage | 3.3 V (IO), 1.5 V (DDR3), 1.2 V (Core), 2.5 V (PCIe, MLB), 1.8 V (SDIF UHS-I) | |
| CPU core | ARM® Cortex™-A9 Quad (with NEON™) | SH-4A core |
| Maximum operating frequency | 1000 MHz | 800 MHz |
| Processing performance | 10000 DMIPS | 1760 DMIPS (Effective), 5600 MFLOPS |
| Cache memory | Instruction cache: 32 KB Operand cache: 32 KB L2 cache: 1 MB | Instruction cache: 32 KB Operand cache: 32 KB |
| External memory | DDR3-SDRAM (DDR) Maximum operating frequency: 500 MHz Data bus width: 32 bits × 2 channel (4 GB/s × 2 ch) | |
| Expansion bus | Flash ROM and SRAM, Data bus width: 8 or 16 bits | |
| PCI Express 2.0 (1 lane) | ||
| Graphics | PowerVR SGX543MP2 (3D) | |
| Renesas graphics processor (2D) | ||
| Video | Display out × 2 ch (RGB888) | |
| Video input x 2 ch | ||
| Video decode processor (H.264/AVC, MPEG-4, VC-1) | ||
| Media RAM | ||
| JPEG acceralator | ||
| TS interface | ||
| Video image processing (color conversion, image expansion, reduction, filter processing) | ||
| Distortion compensation module (image renderer) × 4 ch | ||
| Image recognition processor | ||
| Audio | Sound processing unit × 2 ch | |
| Sampling rate converter × 10 ch | ||
| Sound serial interface × 10 ch | ||
| MOST DTCP | ||
| Storage interfaces | USB 2.0 host interface × 3 ports (w/ PHY) | |
| SD host interface × 4 ch | ||
| Multimedia card interface | ||
| Serial ATA interface | ||
| In-car network automotive peripherals | Media local bus (MLB) interface × 1 ch (6-pin / 3-pin interface selectable) | |
| CAN Interface × 2 ch | ||
| IEBus interface | ||
| GPS baseband module | ||
| Security | Crypto engine (AES, DES, Hash, RSA) | |
| Secure RAM | ||
| Other peripherals | DMA controller LBSC DMAC: 3 ch / SuperHyway-DMAC: 4 ch / HPB DMAC: 39 ch | |
| 32-bit timer × 9 ch | ||
| PWM timer × 7ch | ||
| I2C bus interface × 4 ch | ||
| Serial communication interface (SCIF) × 8 ch | ||
| Serial peripheral interface (HSPI) × 3 ch | ||
| Ethernet controller (IEEE802.3u, RMII, without PHY) | ||
| Interrupt controller (INTC) | ||
| Clock generator (CPG) with built-in PLL | ||
| On-chip debugger interface | ||
| Low power mode | DPS/VS (CPU core, PowerVR SGX543MP2, VPU, IMP) AVS (adaptive voltage scaling) function DDR-SDRAM power supply backup mode | |
| Package | 832-pin FCBGA (27 × 27 mm) | |
| Development environment | ICE for ARM CPU available from different vendors | |
| Evaluation board | A user system development reference platform offering the following features is also available, enabling the users to carry out efficient system development. (1) Includes car information system-oriented peripheral circuits, providing users with an actual device verification environment. (2) Can be used as a software development tool for application software, etc. (3) Allows easy implementation of custom user functions. | |
| Middleware | Wide variety of middleware such as H.264, MPEG-4 and VC-1 for video is available to realize complete system concept. | |
The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.
Japan English