Skip to main content

Renesas Electronics Introduces R2A20134 LED Driver IC for LED Lighting Applications Offering Reduced System Cost, High Efficiency and a High Power Factor

Product Specifications of the R2A20134SP LED Driver IC

  • Maximum power supply voltage
    • 24 V
  • Operating junction temperature
    • −40 to +150℃
  • Package
    • SOP-8
  • UVLO
    • Operation start voltage: 12.0 V ±0.8 V
    • Operation stop voltage: 9.2 V ±0.7 V
  • On-chip functions
    • Overcurrent limit function
    • Zero current detection function
    • Power factor improvement function

The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Investor Relations
Stock Price

End of content

Back To Top