News Release
Key Features of Renesas Electronics' New V850E2M MCUs
| Product | V850E2/MN4 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| µPD70F3510 | µPD70F3512 | µPD70F3514 | µPD70F3515 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| CPU | Core | V850E2M | V850E2M × 2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| Minimum instruction execution time | 5ns (during 200MHz operation using internal system clock) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Internal Memory | Flash memory (MB) | 1 | 1 | 2 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| RAM (KB) | 64 + 64 (Low speed) | 64 × 2 + 64 (Low speed) | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| External Bus interface | Can connect to SRAM/SDRAM separate bus × 2 (Data bus : 32-bit × 2) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| I/O port | Input 7 pins, I/O 181 pins | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Timer | 16-bit timer | 16 channels × 4 units | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| 32-bit timer | 4 channels × 1 unit | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 16-bit encode timer | 2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| WDT | 1 | 2 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| Serial interface | UART (FIFO) : 4 CSI (FIFO) : 4 UART : 6 CSI : 6 I2C : 6 | UART (FIFO) : 4 CSI (FIFO) : 4 UART : 6 CSI : 6 I2C : 6 CAN : 2 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| CAN : 2 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| A/D converter | 10-bit resolution × 12 (The resolution is 12-bit when using a 5.0V A/D converter power supply.) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| DMA controller | 16 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Ethernet controller | - | 1 (10/100 Base) | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| USB controller | USB2.0 Function controller (Full speed): 1 USB2.0 Host controller (Full speed): 1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| On chip debug | built-in | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Operating Frequency | 144M ~ 200MHz (Multiplied by 20 using a PLL) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Operating power supply | VDD = 1.1 ~ 1.3 V EVDD = 3.0 ~ 3.6 V AVDD = 3.0 ~ 3.6 V / 4.5 ~ 5.5 V | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Package | 304-pin FBGA (19 × 19mm) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Note) The number of channels indicate those that are incorporated in the product. The actual number of channels differs according to the pin count. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.
Japan English