News Release
Product Specifications of the New Power MOSFET Products
Absolute Maximum Ratings (TA = 25℃)
Product Name Polarity Drain to Source Voltage Drain Current (DC) Total Power Dissipation (TC = 25℃) Channel to Case Thermal Resistance Channel Temperature NP23N06YDG Nch 60 23 60 2.5 175 NP33N06YDG Nch 60 33 97 1.55 175 NP35N04YUG Nch 40 35 77 1.95 175 NP74N04YUG Nch 40 75 120 1.25 175 NP75N04YUG Nch 40 75 138 1.09 175 NP50P03YDG Pch −30 −50 102 1.47 175 NP75P03YDG Pch −30 −75 138 1.09 175 Unit - V A W ℃/W ℃ Electrical Characteristics (Ta = 25℃)
Product Name Gate to Source Threshold Voltage Drain to Source On-state Resistance (VGS = 10V) max. Drain to Source On State Resistance (VGS = 5V) max. Input Capacitance typ. Total Gate Charge typ. NP23N06YDG 1.4 ~ 2.5 27 37 1200 27 NP33N06YDG 1.4 ~ 2.5 14 20 2600 52 NP35N04YUG 2.0 ~ 4.0 10 - 1900 36 NP74N04YUG 2.0 ~ 4.0 5.5 - 3620 64 NP75N04YUG 2.0 ~ 4.0 4.8 - 4300 77 NP50P03YDG −1.0 ~ −2.5 8.4 13 2300 64 NP75P03YDG −1.0 ~ −2.5 6.2 9.6 3200 94 Unit V mΩ mΩ pF nC
The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.
Japan English