News Release
Renesas Electronics Introduces New USB 3.0 Host Controller with 85 Percent Reduced Power Consumption
Product Specifications of the µPD720200A USB 3.0 Host Controller
- Based upon Universal Serial Bus 3.0 Specification Revision 1.0, which is released by USB Implementers Forum, Inc
- Based upon Intel's eXtensible Host Controller Interface (xHCI) Specification Revision 0.96
- Based upon PCI Express® Base Specification 2.0, which is released by PCI SIG
- Supports the following data rate speeds;
- Low-speed (1.5 Mbps) / Full-speed (12 Mbps) /
High-speed (480 Mbps) / Super-speed (5 Gbps)
- Low-speed (1.5 Mbps) / Full-speed (12 Mbps) /
- Supports all USB compliant data transfer types as follows;
- Control / Bulk / Interrupt / Isochronous transfer
- Supports 2 USB downstream ports for all speeds
- Supports USB legacy function
- Supports PCI Express® related expansion card specification
- ExpressCard® Standard Release1.0
PCI Express® Card Electromechanical Specification Revision 2.0
PCI Bus Power Management Interface Specification Revision 1.2
- ExpressCard® Standard Release1.0
- Operational registers are direct-mapped to PCI memory space
- Supports External Serial Peripheral Interface (SPI) type FLASH PROM
- Supports low power consumption (Approx. 50mW when devices are disconnected)
- System clock: 24 MHz crystal or 48 MHz external clock
- 3.3 V and 1.05 V power supplies
- Package: 176-pin plastic FBGA (10 × 10 mm, 0.65 mm ball pitch)
The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.
Japan English