Skip to main content

Renesas Electronics Introduces Compact, Slim Photocoupler Meeting Worldwide Safety Standards

Key Features of Renesas Electronics' New Photocoupler, PS2381-1

FEATURES

  • Operating ambient temperature: 115℃
  • Insulation distance : 0.4 mm MIN.
  • High isolation voltage : BV = 5 000 Vr.m.s.
  • Long creepage distance : 8 mm
  • 4-LSOP (Long Mini-Flat Small Outline Package) type
  • High-speed switching (tr = 4 us TYP., tf = 5 us TYP.)
  • Ordering number of taping product: PS2381-1-F3: 3 000 pcs/reel
  • Pb-Free product

SAFETY STANDARDS

  • UL approved: No. E72422
  • CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950)
  • SEMKO approved: No. 911049
  • DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40028917 (Option)
  • CQC: CQC10001041058 for GB4943-2001
  • CQC10001041059 for GB8898-2001

The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Related Content

Investor Relations
Stock Price

End of content

Back To Top