Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The Renesas H8 C/C++ Compiler is an optimizing ANSI C and ANSI C++ compiler for H8, H8S, H8SX family microcontrollers. The package includes a compiler, assembler, linker. A variety of optimization features allow you to generate highly optimized PROMable code. In particular, code can be optimized for size or speed to match the requirements of the particular application being developed. The compiler toolchain is supplied as part of the High-performance Embedded Workshop IDE.

HEW, a powerful yet easy to use tool suite, features an industry standard user interface and is designed using a modular approach seamlessly incorporating device family-specific C/C++ compilers and the debugger elements for various debugging platforms including emulators and evaluation boards.

Features

  • High-performance Embedded Workshop [Learn More]
  • Tool chain
  • C/C++ Compiler
    • Exception handling and Template functions are supported according to ANSI/ISO standards.
    • Optimizing function
    • Embedded function
  • Assembler
    • Pre-processor function
  • Optimizing Linkage Editor
    • Optimizing function
    • Output file
  • Standard Library Generator
  • Format Converter
  • Simulator [Learn More]
  • Call Walker
  • Map Viewer
  • Learn More

Release Information

Latest Ver.: V.7.00 Release00

Released: Sep 1, 2009

Details of upgrade (See Tool News)

Operating Environment

Standard life cycle of Compilers (PDF | English, 日本語)

Notes

  • V.6.02 Release 02 is the latest version in Ver.6.
  • When you run MISRA C Rule Checker SQMlint in combination with the C/C++ Compiler Package for H8SX, H8S, H8 Family V.7.00 or later, use SQMlint V.1.03 Release 00A or later.

Target Devices

Downloads

Documentation

Design & Development

Sample Code

Additional Details

Functions

[C/C++ Compiler]

  • Generation of Object code for all CPUs in the H8, H8S, H8SX family
  • Fully compatible with the ANSI/ISO:9899/1990 standard for C
    • Support for C99-language specifications(except for variable-length arrays)
    • Support for C99 libraries
      Note C99 supports H8SX and H8S families. Note, however, that programs for the H8 family cannot be compiled in the C99 language
  • Supports extended language function for H8, H8S, H8SX family
    • Intrinsic functions
    • Section address operators
    • #pragma directives
  • Support for information level message
  • Mixed source and assembler listing files
  • Supports ELF/DWARF format
  • Embedded C++ language spec-compliant class libraries
  • Expanded number of switch statement to 2048

[Assembler]

  • Supports instructions to all CPUs in the H8, H8S, H8SX family
  • Supports assembly file inclusion
  • Supports conditional assembly
  • Supports macro in assembly
  • Supports structured assembly
  • Supports ELF/DWARF formats
  • Allows .BEQU symbol to be externally defined and referenced by using .BIMPORT and .BEXPORT

[Optimizing linkage editor]

  • Supports object file input in H8SX family
  • Compact debug information function
  • Inter-module optimization function
  • Allows multiple load module selection
  • Supports ELF/DWARF format
    • Relocatable ELF format
    • Absolute ELF format
    • S type format
    • HEX format
    • Binary format
  • Allows library files to be created and edited
  • Analysis with an output list file (outputs referenced count of symbols)
  • Checks for section address duplication

[Standard library configuration tool]

  • Allows standard library to be customized by generating the standard library in project units
  • Supports reentrant libraries
  • Variable size for malloc allocation (to save RAM capacity)
  • Variable number of open file (to save RAM capacity)

[Format converter]

  • Conversion from old format to ELF format
  • Conversion from ELF format to old format

[Stack analysis tool (CallWalker)]

  • Shows stack values in units of the C, C++ function
  • Shows stack value on module hierarchy basis
  • Edits the function allocation by drag and drop
Image
Stack analysis tool (CallWalker)

Components

For details, refer to the "C/C++ Compiler Package for H8SX, H8S, H8 Family Software Component List (PDF | English, 日本語)".

Target Devices, Object Format

Compile Package VersionSupported Devices (MCUs)Object FormatDevice File Updater (Note1)
V.7 Windows versionH8/300、H8/300L、H8/300H H8S/2000、H8S/2600 H8SX、AE-5 (Note2)ELF/DWARF2Available
V.6 Windows versionH8/300、H8/300L、H8/300H H8S/2000、H8S/2600 H8SX、AE-5 (Note2)ELF/DWARF2
V.6 UNIX version (Discontinued)H8/300、H8/300L、H8/300H H8S/2000、H8S/2600 H8SX、AE-5 (Note2)Unsupported
V.5 (Discontinued)H8/300、H8/300L、H8/300H H8S/2000、H8S/2600ELF/DWARF2
V.4 (Discontinued)ELF/DWARF2
V.3 (Discontinued)SYSROF

Notes

  1. Device File Updater is a utility tool which adds or updates automatically the High-performance Embedded Workshop's source files such as a start-up routine, I/O header file, etc.
  2. The AE-5 Series MCU is supported by V.6.01 Release 00 or later. A V.6.00 user can upgrade to the latest V.6.01 free of charge.

Support

Support Communities

  1. H8, H8S, and H8SX family V.7.00 Release 00 toolchain (evaluation demo toolchain)

    Hello RenesasRulz.com, today I'm playing with this toolchain :C/C++ compiler package for the H8, H8S, and H8SX family V.7.00 Release 00 (10-2-2015 23:06:47) I have a problem with every Project generated code with the following configuration set :H8S,H8/ ...

    Nov 14, 2015
  2. How to do 32bit writes in Renesas H8 compiler v7.0.0.0?

    I have just tried the new version of the Renesas H8/H8S/H8SX compiler v7.0.0.0.Previously I was using the Renesas H8/H8S/H8SX compiler v6.2.1.0.My C codebase does writes to 32bit addresses in the form:*(unsigned long*)0x12345678 ...

    Jul 12, 2010
  3. How to use __asm{} with C variables?

    ... think I know what I am doing, but even after following the manual I cannot get it to work with C variables.I am using "C/C++ compiler package for the H8, H8S, and H8SX family V.7.00 Release 00"I am referring to the manual "Eh8cum97.pdf ...

    Jun 13, 2012
View All Results from Support Communities (5)

Knowledge Base

  1. Use of old compiler packages in E8a_E8_E7

    ... code, it is necessary to download a program in the form of ELF/DWARF2. In this case, please use Ver4.0 (C / C++ compiler Ver4.0 or later, Hew1.2 or later) or later of the compiler package for H8 family. If you would like to use compiler ...

    Oct 18, 2017
  2. It generates a code with 32 bit addressing mode in H8 C

    Regardless of normal mode or advanced mode, registers for an address reference can be compiledwith 32 bit address. In advanced mode, address space can be set to 16M by using 24 bits of ER0. Although ER0 is generated in normal mode, the upper 16 bits (Extended side) of the register ...

    Sep 10, 2007
  3. Can you tell me the status of simulator CPU series in compiler package?

    ... SH4A,SH4AL-DSP,SH-2AH8SX,H8S and H8 family C/C++ Compiler PackageVer.4 and previous: H8S/2600,H8S/2000,H8/300L,H8/300H,H8/300 Ver.5*: H8S/2600,H8S/2000,H8/300L,H8/300H,H8/ ...

    Sep 10, 2007
View All Results from Knowledge Base (68)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?