Home / Products / MPU and MCU /

USB Device 


 
Provide feedback
Print this page



USB Device
Latest Updates
Product Lineup by USB Function
USB 2.0 Summary
USB Partner Information


ROM Ordering


Purchasing Info


Application Notes


Documentation


Technical Update


USB Driver





 

Renesas EQ USB for the USB communication LSI is used in a wide range of areas such as a portable application, digital audiovisual products, and industrial instrument.Moreover, we offers loads of different varieties of the USB device product such as USB1.1, USB2.0, OTG(On the go),Embedded Host, and wireless USB.

.


Lineup:


32bit MCU SuperH Family


32-bit USB MCUs with Full-Speed USB2.0 function. This series features instruction set, which is upwardly compatible with SH-1, and SH-2 and on-chip memory management unit (MMU), which supports operating system such as Windows® CE and Linux.

H8SX


H8SX family offers a 32bit CISC MCUs with improved performance and an internal Multiplier/Divider with a maximum operating frequency of 50 MHz. USB MCUs with Full-Speed USB2.0 function are available.

H8S


16-bit MCUs featuring low-power consumption and compact package (CSP, TQFP). USB MCUs with Full-Speed USB2.0 function are available.

M16C Family


The M30245 group and the M16C/6C group incorporates a USB function control unit which is compliant with the full-speed USB 2.0 specification in an M16C/60 CPU core which features high ROM code efficiency, superb noise performance, high processing performance for real applications, and so on.

38000 Series (USB)


8-bit MCUs featuring a superior instruction set for control applications and low-power consumption. The many sophisticated peripheral functions and flexible ROM variations make this the perfect series for a wide variety of system needs. USB MCUs with Full-Speed USB2.0 function (38K0 Group) and Full-Speed USB2.0 & Hub function (38K2 Group) are available.
38K0 Group | 38K2 Group

740 Series (USB)


This series is supported only for the customers who have already adopted any of the products. For new adoption, please consider 38000 Family/38K0 group products.
7534 Group

7600 Series (USB)


This series is supported only for the customers who have already adopted any of the products. For new adoption, please consider 38000 Family/38K0 group products.
7641, 7643 Group

USB ASSP


Renesas offers various USB ASSPs such as Full-Speed USB2.0 function (M66291), Hi-Speed USB2.0 function (M66591, M66592) and Hi-Speed USB2.0 Host function (M66596, R8A66597). USB ASSPs are developed with Renesas' original, widely used USB IP, ensuring smooth upgrades to system LSIs for further developments.
M66291 | M66591, M66592 | M66596, R8A66597