Home / Products / MPU and MCU / M16C Family (R32C/M32C/M16C) / M16C/60 Series /

M16C/62P Group 


 
Provide feedback
Print this page



M16C/62P Group
Characteristics
IBIS/BSDL
Memory Connectivity
Oscillation Parameters
Pin Arrangement
Product Specifications


Application Notes


Documentation


Downloads


FAQs


Purchasing Info


ROM Ordering


Software and Tools


Technical Update





Product Overview:

The M16C/62P is based on the M16C/60 CPU Core and has 1MB of address space. Maximum operating frequency is 24MHz when using PLL Synthesizer. Mask ROM, Flash Memory, and ROM-less Versions are available. Internal Flash Memory is programmable on a single power source.

Key Features:

  • 16-bit Multifunction Timer (Timer A and B, incl. 3-phase inverter motor control function): 11 channels
  • UART/Clock Synchronous Serial Interface: 3 channels
  • Clock Synchronous Serial Interface: 2 channels
  • 10-bit A/D Converter: 26 channels
  • 8-bit D/A Converter: 2
  • DMAC: 2 channels
  • CRC Calculation Circuit
  • Watchdog Timer
  • Clock Generation Circuits: Main Clock Generation Circuit, Sub Clock Generation Circuit, On-chip Oscillator, PLL Synthesizer
  • Oscillation Stop Detection Function
  • Voltage Detection Circuit (Option) (Except for T Version and V Version)
  • I/O Ports: 113*
  • External Interrupt Pins: 11**
  • Data Flash: 4KB (Flash Memory Version only)

*: Spec of 128-pin version.
**: Spec of 128-pin and 100-pin versions.

Key Applications:

Audio, Cameras, Television, Home Appliance, Office/Industrial Equipment, Communication/Portable Devices, Automotive


Product Lineup:



M16C/62P Group
See more specifications
Docu
ments
Part No.ROMRAMROM TypeOperating
Frequency/
Supply
Voltage
StatusRemarksPackage
Code
PDFM30620FCPFP128K + 4K10KFlash memory24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30620FCPGP128K + 4K10KFlash memory24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30620MCP-XXXFP128K10KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30620MCP-XXXGP128K10KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30620SPFP-10KROMless24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30620SPGP-10KROMless24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30621FCPGP128K + 4K10KFlash memory24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0080JA-A
(80P6S-A)
PDFM30621MCP-XXXGP128K10KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0080JA-A
(80P6S-A)
PDFM30622F8PFP64K + 4K4KFlash memory24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30622F8PGP64K + 4K4KFlash memory24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30622M6P-XXXFP48K4KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30622M6P-XXXGP48K4KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30622M8P-XXXFP64K4KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30622M8P-XXXGP64K4KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30622MAP-XXXFP96K5KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30622MAP-XXXGP96K5KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30622MEP-XXXFP192K12KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30622MEP-XXXGP192K12KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30622MGP-XXXFP256K12KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30622MGP-XXXGP256K12KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30622MHP-XXXFP384K16KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30622MHP-XXXGP384K16KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30622MWP-XXXFP320K16KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30622MWP-XXXGP320K16KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30622SPFP-4KROMless24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30622SPGP-4KROMless24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30623F8PGP64K + 4K4KFlash memory24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0080JA-A
(80P6S-A)
PDFM30623M8P-XXXGP64K4KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0080JA-A
(80P6S-A)
PDFM30623MAP-XXXGP96K5KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0080JA-A
(80P6S-A)
PDFM30623MEP-XXXGP192K12KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0128KB-A
(128P6Q-A)
PDFM30623MGP-XXXGP256K12KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0128KB-A
(128P6Q-A)
PDFM30623MHP-XXXGP384K16KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0128KB-A
(128P6Q-A)
PDFM30623MWP-XXXGP320K16KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0128KB-A
(128P6Q-A)
PDFM30624FGPFP256K + 4K20KFlash memory24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30624FGPGP256K + 4K20KFlash memory24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30624MGP-XXXFP256K20KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30624MGP-XXXGP256K20KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30624MHP-XXXFP384K24KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30624MHP-XXXGP384K24KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30624MWP-XXXFP320K24KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30624MWP-XXXGP320K24KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30624SPFP-20KROMless24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30624SPGP-20KROMless24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30625FGPGP256K + 4K20KFlash memory24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0128KB-A
(128P6Q-A)
PDFM30625MGP-XXXGP256K20KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0128KB-A
(128P6Q-A)
PDFM30625MHP-XXXGP384K24KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0128KB-A
(128P6Q-A)
PDFM30625MWP-XXXGP320K24KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0128KB-A
(128P6Q-A)
PDFM30626FHPFP384K + 4K31KFlash memory24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30626FHPGP384K + 4K31KFlash memory24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30626FJPFP512K + 4K31KFlash memory24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30626FJPGP512K + 4K31KFlash memory24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30626MHP-XXXFP384K31KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30626MHP-XXXGP384K31KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30626MJP-XXXFP512K31KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30626MJP-XXXGP512K31KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30626MWP-XXXFP320K31KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30626MWP-XXXGP320K31KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30626SPFP-31KROMless24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM30626SPGP-31KROMless24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM30627FHPGP384K + 4K31KFlash memory24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0128KB-A
(128P6Q-A)
PDFM30627FJPGP512K + 4K31KFlash memory24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0128KB-A
(128P6Q-A)
PDFM30627MHP-XXXGP384K31KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0128KB-A
(128P6Q-A)
PDFM30627MJP-XXXGP512K31KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0128KB-A
(128P6Q-A)
PDFM30627MWP-XXXGP320K31KMask ROM24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0128KB-A
(128P6Q-A)
PDFM3062LFGPFP256K + 4K20KFlash memory24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PRQP0100JB-A
(100P6S-A)
PDFM3062LFGPGP256K + 4K20KFlash memory24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
--PLQP0100KB-A
(100P6Q-A)
PDFM3062AFCTGP128K + 4K10KFlash memory24MHz/4.0 to 5.5V-AutomotivePLQP0100KB-A
(100P6Q-A)
PDFM3062AMCT-XXXGP128K10KMask ROM24MHz/4.0 to 5.5V-AutomotivePLQP0100KB-A
(100P6Q-A)
PDFM3062CF8TGP64K + 4K4KFlash memory24MHz/4.0 to 5.5V-AutomotivePLQP0100KB-A
(100P6Q-A)
PDFM3062CM6T-XXXGP48K4KMask ROM24MHz/4.0 to 5.5V-AutomotivePLQP0100KB-A
(100P6Q-A)
PDFM3062CM8T-XXXGP64K4KMask ROM24MHz/4.0 to 5.5V-AutomotivePLQP0100KB-A
(100P6Q-A)
PDFM3062CMAT-XXXGP96K5KMask ROM24MHz/4.0 to 5.5V-AutomotivePLQP0100KB-A
(100P6Q-A)
PDFM3062JFHTFP384K + 4K31KFlash memory24MHz/4.0 to 5.5V-AutomotivePRQP0100JB-A
(100P6S-A)
PDFM3062JFHTGP384K + 4K31KFlash memory24MHz/4.0 to 5.5V-AutomotivePLQP0100KB-A
(100P6Q-A)


Non-promotion products
  Click the link above to see the list of Non-promotion products.
  Non-promotion products are only supported for customers who
  have already adopted them.
  We do not recommended adoption of these products in new designs.