Home / Products / MPU and MCU / H8 Family / H8/300H Tiny Series /

H8/3694 Group 


 
Provide feedback
Print this page



H8/3694 Group
Block Diagram
Pin Arrangement
Product Specifications
Characteristics
Oscillation Parameters


Application Notes


Documentation


FAQs


Software and Tools


Technical Update





Product Overview:

The H8/3694 Group is the successor to the H8/3664 Group. The maximum frequency of this device is increased to 20MHz at 5V of power supply, and its operability is highly enhanced an improved of I2C interface.
Four types of package are available: 64-pin LQFP (10 mm × 10 mm), 64-pin QFP (14 mm × 14 mm), and 48-pin LQFPs (10 mm × 10 mm and 7 mm × 7 mm) having pin compatibility with the H8/3664 Group.
Power-on reset and low-voltage detection functions, available as options, are recommended for use in designing the products which are subject to power voltage fluctuations when using a battery, as well as for products requiring system protection. The device may use the E8 emulator to satisfy the requirements for an on-chip debugger.


Key Features:


  • High-speed H8/300H central processing unit with an internal 16-bit architecture
    - Upward-compatible with H8/300 CPU on the object level
    - Sixteen 16-bit general registers
    - 62 basic instructions
  • Various peripheral functions
    - Timer A (can be used as a time base for a clock)
    - Timer V (8-bit timer)
    - Timer W (16-bit timer)
    - Watchdog timer
    - SCI (asynchronous or clocked synchronous serial communication interface)
    - I2C Bus Interface (conforms to the I2C bus interface format advocated by Philips Electronics)
    - 10-bit A/D converter

Key Applications:


  • Consumer fields: Digital camera sub (lens control)
  • Industrial: Motor control system sub
  • Home electronics: Microwave ovens, air purifiers, washers, refrigerators
  • Automotive: Passenger detection, air bags

Product Lineup:



H8/3694 Group
See more specifications
Docu
ments
Part No.ROMRAMROM TypeOperating
Frequency/
Supply
Voltage
StatusRemarksPackage
Code
PDFHD6433690GXXXFP8K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0064KC-A
(FP-64E)
PDFHD6433690GXXXFT8K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PVQN0048KA-A
(TNP-48)
PDFHD6433690GXXXFX8K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048JA-A
(FP-48F)
PDFHD6433690GXXXFY8K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048KC-A
(FP-48B)
PDFHD6433690GXXXH8K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PRQP0064GB-A
(FP-64A)
PDFHD6433690XXXFP8K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0064KC-A
(FP-64E)
PDFHD6433690XXXFT8K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PVQN0048KA-A
(TNP-48)
PDFHD6433690XXXFX8K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048JA-A
(FP-48F)
PDFHD6433690XXXFY8K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048KC-A
(FP-48B)
PDFHD6433690XXXH8K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PRQP0064GB-A
(FP-64A)
PDFHD6433691GXXXFP12K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0064KC-A
(FP-64E)
PDFHD6433691GXXXFT12K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PVQN0048KA-A
(TNP-48)
PDFHD6433691GXXXFX12K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048JA-A
(FP-48F)
PDFHD6433691GXXXFY12K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048KC-A
(FP-48B)
PDFHD6433691GXXXH12K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PRQP0064GB-A
(FP-64A)
PDFHD6433691XXXFP12K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0064KC-A
(FP-64E)
PDFHD6433691XXXFT12K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PVQN0048KA-A
(TNP-48)
PDFHD6433691XXXFX12K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048JA-A
(FP-48F)
PDFHD6433691XXXFY12K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048KC-A
(FP-48B)
PDFHD6433691XXXH12K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PRQP0064GB-A
(FP-64A)
PDFHD6433692GXXXFP16K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0064KC-A
(FP-64E)
PDFHD6433692GXXXFT16K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PVQN0048KA-A
(TNP-48)
PDFHD6433692GXXXFX16K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048JA-A
(FP-48F)
PDFHD6433692GXXXFY16K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048KC-A
(FP-48B)
PDFHD6433692GXXXH16K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PRQP0064GB-A
(FP-64A)
PDFHD6433692XXXFP16K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0064KC-A
(FP-64E)
PDFHD6433692XXXFT16K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PVQN0048KA-A
(TNP-48)
PDFHD6433692XXXFX16K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048JA-A
(FP-48F)
PDFHD6433692XXXFY16K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048KC-A
(FP-48B)
PDFHD6433692XXXH16K512Mask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PRQP0064GB-A
(FP-64A)
PDFHD6433693GXXXFP24K1KMask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0064KC-A
(FP-64E)
PDFHD6433693GXXXFT24K1KMask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PVQN0048KA-A
(TNP-48)
PDFHD6433693GXXXFX24K1KMask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048JA-A
(FP-48F)
PDFHD6433693GXXXFY24K1KMask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048KC-A
(FP-48B)
PDFHD6433693GXXXH24K1KMask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PRQP0064GB-A
(FP-64A)
PDFHD6433693XXXFP24K1KMask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0064KC-A
(FP-64E)
PDFHD6433693XXXFT24K1KMask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PVQN0048KA-A
(TNP-48)
PDFHD6433693XXXFX24K1KMask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048JA-A
(FP-48F)
PDFHD6433693XXXFY24K1KMask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048KC-A
(FP-48B)
PDFHD6433693XXXH24K1KMask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PRQP0064GB-A
(FP-64A)
PDFHD6433694GXXXFP32K1KMask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0064KC-A
(FP-64E)
PDFHD6433694GXXXFT32K1KMask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PVQN0048KA-A
(TNP-48)
PDFHD6433694GXXXFX32K1KMask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048JA-A
(FP-48F)
PDFHD6433694GXXXFY32K1KMask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048KC-A
(FP-48B)
PDFHD6433694GXXXH32K1KMask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PRQP0064GB-A
(FP-64A)
PDFHD6433694XXXFP32K1KMask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0064KC-A
(FP-64E)
PDFHD6433694XXXFT32K1KMask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PVQN0048KA-A
(TNP-48)
PDFHD6433694XXXFX32K1KMask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048JA-A
(FP-48F)
PDFHD6433694XXXFY32K1KMask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048KC-A
(FP-48B)
PDFHD6433694XXXH32K1KMask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PRQP0064GB-A
(FP-64A)
PDFHD64F3694FP32K2KFlash memory1 to 10MHz/3.0 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0064KC-A
(FP-64E)
PDFHD64F3694FT32K2KFlash memory1 to 10MHz/3.0 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PVQN0048KA-A
(TNP-48)
PDFHD64F3694FX32K2KFlash memory1 to 10MHz/3.0 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048JA-A
(FP-48F)
PDFHD64F3694FY32K2KFlash memory1 to 10MHz/3.0 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048KC-A
(FP-48B)
PDFHD64F3694GFP32K2KFlash memory1 to 10MHz/3.0 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0064KC-A
(FP-64E)
PDFHD64F3694GFT32K2KFlash memory1 to 10MHz/3.0 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PVQN0048KA-A
(TNP-48)
PDFHD64F3694GFX32K2KFlash memory1 to 10MHz/3.0 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048JA-A
(FP-48F)
PDFHD64F3694GFY32K2KFlash memory1 to 10MHz/3.0 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0048KC-A
(FP-48B)
PDFHD64F3694GH32K2KFlash memory1 to 10MHz/3.0 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PRQP0064GB-A
(FP-64A)
PDFHD64F3694H32K2KFlash memory1 to 10MHz/3.0 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PRQP0064GB-A
(FP-64A)
PDFHD6483694GFP32K1KMask ROM1 to 10MHz/2.7 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0064KC-A
(FP-64E)
PDFHD64N3694GFP32K2KFlash memory1 to 10MHz/3.0 to 5.5V,
1 to 20MHz/4.0 to 5.5V
--PLQP0064KC-A
(FP-64E)