Home / Products / MPU and MCU / H8 Family / H8/300 Series /

H8/3297 Group 


 
Provide feedback
Print this page



H8/3297 Group
Block Diagram
Pin Arrangement
Product Specifications


Application Notes


Documentation


ROM Ordering


Technical Update





Product Overview:

The H8/3297 Group of single-chip microcomputers features an H8/300 CPU core and a complement of on-chip supporting modules implementing a variety of system functions.
The H8/300 CPU is a high-speed processor with an architecture featuring powerful bit-manipulation instructions, ideally suited for realtime control applications. The on-chip supporting modules implement peripheral functions needed in system configurations. These include ROM, RAM, three types of timers (a 16-bit free-running timer, 8-bit timers, and a watchdog timer), a serial communication interface (SCI), an A/D converter, and I/O ports.


Key Features:

  • On-chip A/D converter.
  • Numerous memory configurations available.
  • Several 64-pin packages available.
  • Compact and implements optimized versions of the functions of the H8/3337 group.

Key Applications:

Suitable for use as controllers for office equipment such as PC keyboards, communications equipment systems, etc.



Product Lineup:



Non-promotion products
  Click the link above to see the list of Non-promotion products.
  Non-promotion products are only supported for customers who
  have already adopted them.
  We do not recommended adoption of these products in new designs.