Renesas offers Power MOSFETs for general switching supporting a wide range
of fields from large current applications
such as servers to small current applications such as digital still camera,
camcorder, mobile phone and security camera.
Key Features:
Low voltage Power MOSFETs:
Achieve the industry's highest level ultra low on resistance by trench process
(10th Gen., 11th Gen.).
Medium and High voltage Power MOSFETs:
Achieve low on resistance by high voltage process (8th Gen).
Eliminate drive loss by small input capacitance. (Small Qg.)
Support high speed switching with small Qgd.
Key Applications:
DC/DC converter
Synchronous rectification of AC/DC converter
Power supply of high efficiency DC/DC converter
Small motor drive
PDP (Sustain circuit)
Automotives
Product Information:
Low voltage Power MOSFETs
LFPAK >> Ultra small input inductance and on resistance by wireless
bonding.
WPAK >> Ultra low profile (0.8mm) and small thermal resistance. (5
degree C/W)
SOP-8, WPAK >> All in one package of hi-side and low-side (built-in
schottky diode) is also available.
15 kinds of package type are line up from general TSSOP to TO-3P.
Medium and High voltage Power MOSFETs
Ultra low on resistance and large current products (500V/700ml/TO-3PL,
250V/20mΩ/TO-3PL)
Avalanche resistance guarantee
Built-in high speed diodes (UPS)
DP-8 and TO-92M package from1600V to 150V
14 kinds of package type from general TSSOP to TO-3P
Ordering Information:
Please refer to the Catalog about Part No.
destination and Lead forming/taping from "Documentation" in the left
menu.
Do you want to get the
datasheet quickly? Do you want to list up
products by functions or characteristics? Do you want to know
products almost equivalent to Non-Renesas product?