|



|
 |
 |
|
|
 |
|
 |
 SH-MobileR2 is the second offering in the SH-Mobile Series for applications
other than mobile phones, retaining the ease of use of the SH-MobileR while
responding to strong demand for enhanced performance.

|
 |
 |
 SH-MobileUL offers excellent cost performance as a processor featuring
functions especially suited to mobile phone terrestrial digital broadcast
applications.

|
 |
 |
 SH-MobileL3V2 features an on-chip hardware dedicated audio DSP contributing
to lower power consumption, together with enhanced viewing of terrestrial
digital broadcasts functionality through the provision of image quality
improvement functions.

|
 |
 |
 SH-MobileR is suitable for use in car navigation systems and portable media
players supporting One-Seg terrestrial digital broadcasting for portable and
mobile terminals.

|
 |
 |
 SH-MobileL3V is an application processor resulting from optimization of a
high-end mobile phone SH-Mobile Series model for use in terrestrial digital
broadcasting and video applications.

|
 |
 |
 SH-MobileJ3 is an SiP (System in Package) product offering enhanced image
processing functions compared with Renesas Technology's current SH-MobileJ2
(product name: SH7316) for mid-range mobile phone models, and incorporating
128-Mbit SDRAM.

|
 |
 |
 SH-Mobile3A is an application processor designed for use in high-end models
of mobile phone, which incorporates the latest multimedia processing functions,
including support for terrestrial digital TV broadcasts and 5-megapixel camera
modules, and features such as a JPEG hardware accelerator for still images.

|
 |
 |
 SH-Mobile3 incorporates a high-processing-performance 32-bit RISC (reduced
instruction set computer) CPU core, 2D/3D graphics engine, and MPEG-4 full
hardware accelerator, allowing it to handle various kinds of advanced
multimedia applications with ease.

|
 |
 |
 SH-MobileL is a dedicated processor for multimedia applications such as
voice and moving images in mobile phone systems, and achieves optimal
cost-performance for upcoming popular models of mobile phone.

|
 |
 |
 SH-MobileJ2 is the successor of the current SH-MobileJ for mid-range mobile
phone models, and offers enhancements of major functions contributed to the
advancement of multimedia applications for mobile phones.

|
 |
 |
 SH-MobileV2 (product name: SH7310) is an enhanced version of the SH-MobileV
(product name: SH7300), which offers greatly enhanced image processing
functions.

|
 |
 |
 SH-MobileV (SH7300) is the third product of SH-Mobile series which supports
SXGA camera module, incorporating MPEG-4 accelerator.

|
 |
 |
 SH-MobileJ (SH7294) has features such as VGA camera connection and versatile
screen display capabilities through enhanced camera support function.

|
 |
 |
 SH-Mobile1 (SH7290) is the first product of the SH-Mobile (SuperH Mobile
Application Processor) series that will allow high speed processing of
multimedia applications for next-generation mobile phone systems.

|
 |
|
|
 |