|





|
 |
 |
|
|
 |
|
|
Moving the cursor over a product name causes a product overview
to be displayed beneath the main product map. Clicking on this overview will
take you to a detailed product page.
|
 |
|
|
 |
The Extreme Evolution to embedded systems led by Renesas' new RX MCU family.
Equipped with a new-generation core, the RX family can respond to the
ever-increasing demands and challenges on the MCUs of today and tomorrow.
RX600 series
The M32R family 32-bit RISC microcomputers were developed by Renesas
specifically to enable users to incorporate high-level functions into their
systems. They incorporate the M32R CPU, a compact CPU core that delivers
excellent performance. The M32R family is an ideal system solution for
applications including general industrial and car-mounted systems, digital AV
equipment, digital imaging equipment, and portable consumer products.
M32R/ECU Series
The 16-bit CISC MCUs of the R8C Family feature high ROM code efficiency,
superb noise performance, low power consumption, high processing performance
for real applications, and so on. With the advantage of abundant on-chip
peripherals such as comprehensive timer functions and various serial
communication functions, the R8C Family supports a wide range of application
fields. The R8C Family also retains compatibility with the M16C Family, so
software resources and development tools can be shared.
R8C/Lx Series | R8C/3x Series | R8C/2x Series | R8C/1x Series
Incorporating a superb array of peripheral and novel functions and a
high-speed high-performance 32bit CISC CPU with a maximum operating frequency
of 50MHz, the H8SX family implements great improvements in user system
throughput.
H8SX/1500 Series | H8SX/1600 Series | H8SX/1700 Series
The four groups of products which make up the Tiny series have been created
to help realize a safer and more convenient lifestyle. These MCUs are all known
by the nickname, "Tiny".
H8/Tiny
This family is supported only for the customers who have already adopted any
of the products. For new adoption, please consider other products such as M16C
Family.
7900 Series
The 740 Family covers all your system needs with a variety of features such
as a control-use instruction set, sophisticated peripheral functions and
low-power consumption. Now debuting the QzROM version.
38000/740 Series | 7200 Series
4-bit microcontrollers featuring low-voltage operation and low-power
consumption, specifically geared for remote control applications, mini home
appliances, PC peripherals, battery chargers, etc. Now debuting the QzROM
version.
4500/720 Series
Due to environmental regulations and the increasing importance of energy
saving, home appliances which make use of energy efficient inverter control
technology are coming onto the market. Inverter control technology, defined
simply, means energy efficient control technology which controls and inverts
direct current (DC) into the most suitable alternating current (AC) for a
system. As Renesas has an abundant lineup of Microcontrollers which are
suitable for inverter control, it is possible for us to meet a variety of
demands and provide support to customers.
Renesas Technology provides PLC (Power Line Communication) MCUs, which offer
communications solutions that require no new wiring.
M16C/60 Series (PLC)
Renesas supplies 16-bit MCUs specifically developed for VCR/DVD
applications. These MCUs feature high C-programming efficiency, high-speed
processing, and low-power consumption.
Optimal OSD controller for programming display in AV systems such as TV,
VCR, and BS tuners, as well as adjustment menu displays on TFT/PDP monitors.
Renesas even has a low-voltage version for handheld devices such as digital
cameras.
3507 Group
 |
 The Extreme Evolution to embedded systems led by Renesas' new RX MCU family.
Equipped with a new-generation core, the RX family can respond to the
ever-increasing demands and challenges on the MCUs of today and tomorrow.
RX600 series

|
 |
 |
 Renesas Flash MCUs boast world top-class performance thanks to high-speed
characteristics that bring out MCU capabilities to the fullest and increased
on-chip flash memory capacity. Renesas is an industry forerunner in MCU
products with embedded flash memory, and the reliability of these products has
been proven in the automotive field.

|
 |
 |
 Renesas Multi-Core MCUs satisfy demands for higher functionality and
performance while achieving lower power consumption and higher level of
integration. By integrating multiple CPU cores on a single chip, these products
enable advanced processing without an increase in operating frequency.

|
 |
 |
 The M32R family 32-bit RISC microcomputers were developed by Renesas
specifically to enable users to incorporate high-level functions into their
systems. They incorporate the M32R CPU, a compact CPU core that delivers
excellent performance. The M32R family is an ideal system solution for
applications including general industrial and car-mounted systems, digital AV
equipment, digital imaging equipment, and portable consumer products.
M32R/ECU Series

|
 |
 |
 The 16-bit CISC MCUs of the R8C Family feature high ROM code efficiency,
superb noise performance, low power consumption, high processing performance
for real applications, and so on. With the advantage of abundant on-chip
peripherals such as comprehensive timer functions and various serial
communication functions, the R8C Family supports a wide range of application
fields. The R8C Family also retains compatibility with the M16C Family, so
software resources and development tools can be shared.
R8C/Lx Series | R8C/3x Series | R8C/2x Series | R8C/1x Series

|
 |
 |
 Incorporating a superb array of peripheral and novel functions and a
high-speed high-performance 32bit CISC CPU with a maximum operating frequency
of 50MHz, the H8SX family implements great improvements in user system
throughput.
H8SX/1500 Series | H8SX/1600 Series | H8SX/1700 Series

|
 |
 |
 The four groups of products which make up the Tiny series have been created
to help realize a safer and more convenient lifestyle. These MCUs are all known
by the nickname, "Tiny".
H8/Tiny

|
 |
 |

This family is supported only for the customers who have already adopted any
of the products. For new adoption, please consider other products such as M16C
Family.

7900 Series

|
 |
 |
 The 740 Family covers all your system needs with a variety of features such
as a control-use instruction set, sophisticated peripheral functions and
low-power consumption. Now debuting the QzROM version.
38000/740 Series | 7200 Series

|
 |
 |
 4-bit microcontrollers featuring low-voltage operation and low-power
consumption, specifically geared for remote control applications, mini home
appliances, PC peripherals, battery chargers, etc. Now debuting the QzROM
version.
4500/720 Series

|
 |
 |
 Due to environmental regulations and the increasing importance of energy
saving, home appliances which make use of energy efficient inverter control
technology are coming onto the market. Inverter control technology, defined
simply, means energy efficient control technology which controls and inverts
direct current (DC) into the most suitable alternating current (AC) for a
system. As Renesas has an abundant lineup of Microcontrollers which are
suitable for inverter control, it is possible for us to meet a variety of
demands and provide support to customers.

|
 |
 |
 Renesas Technology provides PLC (Power Line Communication) MCUs, which offer
communications solutions that require no new wiring.
M16C/60 Series (PLC)

|
 |
|
|
 |