 |



|
 |
Overview
|
|
M16C PLATFORM: The M16C Family
offers a robust platform of 32/16-bit CISC microcomputers featuring high ROM
code efficiency, extensive EMI/EMS noise immunity, ultra-low power consumption,
high-speed processing in actual applications, and numerous and varied
integrated peripherals. Extensive device scalability from low- to high-end,
featuring a single architecture as well as compatible pin assignments and
peripheral functions, provides support for a vast range of application fields.
In addition, our low-cost development environment and program correction
function help you shorten product development time while greatly reducing total
system costs.
From the R8C/Tiny Series to the R8C
Family
The R8C/Tiny Series continues to
expand as the R8C Family →
|
 |
Key Applications
- Audio Equipment, TV, Cameras
- Communication/Portable Equipment
- Electronic Household Appliances (incl. Inverter Solution), Motor Control,
Housing Equipment (Sensors, Security Systems)
- Office Equipment, General Industrial Equipment, Consumer Products
- Automotive (incl. Body, Safety, Audio)
Roadmap
|
 |
|
|
 |
Renesas MCU Selection Guide
|
 |
|
|
 |
 M16C Family (R32C/M32C/M16C) Selection by Application and Application Field
| 
|  |
 |
 |
 These products incorporate a USB function control unit which is compliant
with the full-speed USB 2.0 specification in an M16C/60 CPU core which features
high ROM code efficiency, superb noise performance, high processing performance
for real applications, and so on.

|
 |
 |
 The R32C/100 Series is a high-end product in the M16C Family and provides
maximum code efficiency and high-speed processing. Featuring a 100 MHz-operable
next-generation CPU core, this series achieves high-speed operation and
supports key features of the M16C Family: low power consumption, low unwanted
noise radiation, and high EMI/EMS noise resistance. In addition, this series
inherits a wide range of peripherals from the M32C/80 Series.
R32C/160, R32C/161 Group | R32C/151, R32C/152, R32C/153, R32C/156, R32C/157 Group | R32C/133, R32C/134 Group | R32C/120, R32C/121 Group | R32C/116, R32C/117, R32C/118 Group | R32C/111 Group

|
 |
 |
 The M16C/50 Series is the successor to the M16C/Tiny Series with an
operating frequency of 32 MHz (when using PLL frequency synthesizer). Enhanced
timer and other functions respond sensitively to market demands. Packages of 64
and 80 pins are available.
M16C/5M Group | M16C/5L, M16C/56 Group

|
 |
 |
 The M16C/30 Series features the slimmer functions and internal memory
capacity. Maximum operating frequency is 16MHz. A 100-pin package is
available.
M16C/30P Group | M16C/30, M16C/30L Group

|
 |
 |
 The M16C/Tiny Series enables functional upgrading along with the slimmer
package (available in 42 pins, 48 pins, 64 pins, 80 pins and 85 pins). Maximum
operating frequency is 24MHz when using PLL Synthesizer.
M16C/26 Group | M16C/26A Group | M16C/28 Group | M16C/29 Group

|
 |
 |
 The M16C/20 Series can be used as USB MCUs. Maximum operating frequency is
16MHz. A 100-pin package is available.
M16C/24 (M30245) Group

|
 |
 |
 Maximum operating frequency is 16MHz. A 48-pin package is available.
M16C/1N Group

|
 |
 |
 Support for the M16C/80 Series is limited to customers who have already
adopted these products. If adopting new products, please consider other ranges
such as the M32C/80 or R32C/100 Series.
M16C/80 Group

|
 |
|
|
 |