Home / Products / MPU and MCU /

H8S Family 


 
Provide feedback
Print this page



H8S Family
Architecture
Latest Updates
Roadmap
General Presentation


Application Notes


Documentation


FAQs


ROM Ordering


Technical Update


Purchasing Info





Overview

The H8S family has an wide-ranging lineup of product series to meet the demands of various customer applications.
Diverse customer needs can be met with on-board interfaces for applications such as LPC, BMC, ISA bus controller, I2C, USB, CAN, IE bus controller and LCD controller. 3 V/5 V - I/F combination and high-speed low-voltage operations are also supported.
H8S products consist of static circuits.(This is what the S in H8S refers to.)Additionally, the H8S family allows provision as IP of various peripheral functions, including CPU cores, and also smooth development of ASIC and SOC products.

Key Applications

Notebook PCs, PCservers (BMC), net workservers, printer, multifunction printers, scanner, automobile LANs, car audio systems, automobile meters, mobile phones, ePOS systems, card reader, TVs, flat-panel displays(LCD, PDP, projector)

.

Renesas MCU Selection Guide

Have an application in mind? Try our to find the best Renesas product for you.


H8S Family Selection by Application and Application Field


HCAN


The HCAN is a module for controlling a controller area network (CAN) for realtime communication in vehicular and industrial equipment systems, etc. For details on CAN specification, refer to Bosch CAN Specification Version 2.0 1991, Robert Bosch GmbH.

IEbus


Supports all modes in which transfer speeds differ, from "Mode 0" to "Mode 2". Using data transmission by DTC, CPU load is reduced sharply (Approx. 1/2). Using abundant error status flags to realize appropriate error processing   Note: IEBus is a trademark of NEC Electronics Corporation.

USB


Suitable for a wide range of systems, including audio equipment, electronic game machines, printers, scanners, modems, and otehr PC peripherals.


Lineup:


H8S/2100 Series


Versions very suitable for office equipment  applications, with on-chip I2C Bus, Keyboard Buffer, LPC, and ISA Bus, are currently available.
H8S/2110B Group | H8S/2111B Group | H8S/2112, 2112R Group | H8S/2114R Group | H8S/2116 Group | H8S/2117, 2117R Group | H8S/2125 Group | H8S/2128, 2124 Group | H8S/2138, 2134 Group | H8S/2140B Group | H8S/2144B,2134B Group | H8S/2148, 2144 Group | H8S/2153 Group | H8S/2164 Group | H8S/2168 Group | H8S/2172 Group | H8S/2189R Group | H8S/2199R Group

H8S/2200 Series


We are now expanding our low-power subclock built-ins and special-function built-ins (USB, LCD, IEBus™, etc.) optimized for mobile phone devices.
H8S/2214 Group | H8S/2215 Group | H8S/2218, 2212 Group | H8S/2245 Group | H8S/2258, 2239, 2238, 2237, 2227 Group | H8S/2268, 2264 Group | H8S/2282, 2280 Group

H8S/2300 Series


The standard H8S microcomputer. Supports a wide range of applications. A large selection of high-capacity flash memory version is available. A high-performance 33 MHz model is also available.
H8S/2319 Group | H8S/2329 Group | H8S/2339 Group | H8S/2345 Group | H8S/2350 Group | H8S/2355 Group | H8S/2368 Group | H8S/2378, 2378R Group | H8S/2398, 2357 Group

H8S/2400 Series


Integrates the H8S/2300 Series with high-performance peripheral functions and the exclusive functions exclusive to the H8S/2100 Series.new H8S/2400 Series lineup with enhanced peripheral I/F!
H8S/2426, 2426R, 2424 Group | H8S/2456, 2456R, 2454 Group | H8S/2472, 2463, 2462 Group

H8S/2500 Series


Products with built-in low-power/sub-clock and built-in CAN bus, IE Bus™ and I2C Bus are available.
H8S/2556, 2552, 2506 Group

H8S/2600 Series


The high-end product of the H8S family, the H8S/2600 series is a must for performance gains. This product lineup is optimal for in-vehicle controls and factory automation applications.
H8S/2602 Group | H8S/2604 Group | H8S/2607 Group | H8S/2609 Group | H8S/2612 Group | H8S/2615 Group | H8S/2628 Group | H8S/2630, 2639, 2638, 2636, 2635 Group | H8S/2633 Group | H8S/2643 Group | H8S/2648, 2646 Group | H8S/2649 Group | H8S/2655 Group | H8S/2668 Group | H8S/2678, 2678R Group

H8S/Tiny Series


The H8S/Tiny Series incorporates functions for reducing the CPU processing load and improving ease of use, including an event link controller and peripheral I/O mapping controller as first-time functions for Renesas Technology, that simplify the development of high-performance products, together with a rich set of peripheral functions that enable lower product prices to be achieved.
H8S/20103 Group | H8S/20203 Group | H8S/20223 Group