Navigation:

Japan Seoul Shanghai Taipei
My Renesas Company Info News and Events Contact Us

Home / Products / MPU and MCU /

SuperH RISC engine Family 


 
Provide feedback
Print this page



SuperH RISC engine Family
Architecture
Roadmap
Application Examples
Peripheral Functions
Related Technology
General Presentation
Latest Updates


Application Notes


Documentation


FAQs


Technical Update


Purchasing Info



 



Overview

SuperH is an embedded RISC developed for high cost-performance, miniaturization, and performance per unit of power consumption (MIPS/W). We are developing CPU cores for a wide range of applications and functions and have many products available. Our product lines include a series with the SH-2 as the CPU core and on-chip large-capacity flash memory and peripheral functions such as timer, serial I/O, and AD converter, and a series with the SH-3 or SH-4 as the CPU core, which achieves high-speed data processing and is equipped with cache and MMU. Additionally, there is lineup of series with the SH2-DSP or SH3-DSP as the CPU core, which have full DSP functions and an emphasis on multimedia and communications processing. Currently available products also have lots of features, such as low power modes, low power consumption, and small size. Various versatile operating systems and development tools have been improved, allowing for more efficient development.

 

Key Applications

  • MPU
    • Car navigation, CIS, amusements, multimedia equipment
    • Broadband routers, firewalls, networking equipment, Internet equipment
    • Compact printers, direct printers, POS terminals, Hand-held terminals, net terminals
    • DVCs, DSCs, image processing equipment, etc.
  • MCU
    • Air conditioners, refrigerators, washing machines
    • Printers, fax machines, copiers
    • Factory equipment, machine tools
    • Automobile engines, power steering systems

SH7730 SH7786 SH7764 SH7722 SH7137 Series SH7243 Series SH7280 Series SH7265 SH7205 SH7780 SH7720/21 SH7710/12/13 SH7763 SH7780 SH7705 SH7706 SH7709S SH7727 SH7729R SH7751R SH7760 SH7750S SH7751 SH7750R SH7785 SH7147 Series SH7606 SH7260 Series SH7200 Series SH7010 Series SH7040 Series SH7125 Series SH7144 Series SH7047 Series SH7046 Series SH7060 Series SH7080 Series SH7030 Series SH7020 Series SH7146 Series SH7700 Series SH7750 Series SH7780 Series SH7210 Series RoadMap

.

SuperH RISC engine Family Selection by Application and Application Field


Inverter


SuperH microcomputers incorporate timer units that generate three-phase PWM waveforms with deadtime and 10-bit A/D converter, which make them ideal for inverter control. They are used in various applications, including industrial equipment such as AC servos and inverter white goods such as air conditioners.

USB


SuperH microcomputers with on-chip USB easily realize embedded equipment with communication function with PCs and other USB-interface equipped applications.


Lineup:


SH7780 Series


The SH7780 Series is the high-end SuperH processor, which uses the new SH-4A CPU core.The SH-4A instruction set is fully SH-4 upward compatible. Operating frequency in the SH-4A is much faster than the existing SH-4 CPU core. Furthermore, the SH-4A CPU core includes an FPU that supports both single-precision and double-precision arithmetic operations.
SH7722 | SH7730 | SH7763 | SH7764 | SH7780 | SH7781 | SH7785 | SH7786

SH7750 Series


The SuperH Family is a range of 32-bit microcomputers suitable for built-in hardware, realizing faster processing speed and reduced power consumption, with RISC system instructions adopted. The SH7750 Series (SH-4) uses Harvard Architecture, has a 2-way Superscalar system, and can execute two instuctions in parallel. The integer performance is 430MIPS (Dhrystone@240MHz). Also, high-speed FPU is on-chip, and FPU performance of 1.7GFLOPS is realized with single-precision matrix operation. Additionally, the on-chip MMU (Memory Management Unit) supports all standard operating systems, including Windows®CE and Linux.
SH7750R | SH7750S | SH7751R | SH7751 | SH7760

SH7700 Series


These LSIs based on SH-3/SH3-DSP,and have high performance and low power consumption. In addition, instruction set is upwardly compatible with SH-1 and SH-2. The on-chip memory management unit (MMU) supports operating systems such as Windows® CE and Linux. There is also a product having A/D, D/A and USB, and the LCD controller, and you can use it for various uses.
SH7705 | SH7706 | SH7709S | SH7720 | SH7721 | SH7727 | SH7729R

SH-Ether


SuperH Microcomputers with one or two channels of Ethernet controllers which conform to the IEEE802.3u standard.
SH7615 | SH7616 | SH7618 | SH7619 | SH7650 | SH7670 | SH7710

SH7210 Series


The SH7210 Series incorporates an SH-2A CPU core which is fully upwardly-compatible with SH-1 and SH-2. The SH-2A CPU core employs a superscalar architecture enabling simultaneous execution of two instructions.  Compared with the conventional SH-1 and SH-2, a tremendous increase in processing performance is realized.
SH7211

SH7137 Series


The SH7137 series incorporates a 32-bit RISC SH-2 core. The SH7137 series operates at a maximum frequency of 80 MHz, representing a 1.6-fold improvement in performance over the 50 MHz of Renesas Technology's current SH7047 Series. The SH7137 series includes on-chip peripheral functions such as a powerful 16-bit timer suitable for inverter control, a high-precision 12-bit A/D converter, CAN (Car Area Network) compatible interface.
SH7136, SH7137

SH7200 Series


SH7200 Series incorporates an SH-2A CPU core which is fully upwardly-compatible with SH-1 and SH-2. Compared with the conventional SH-1 and SH-2, a tremendous increase in processing performance is realized, as superscalar architecture used for the SH-2A enables the SH7200 Series to execute multiple instructions at the same time.
SH7201 | SH7203 | SH7205 | SH7206

SH7243 Series


The SH7243 Series incorporates an SH-2A CPU core which is fully upwardly-compatible with the SH-1 and SH-2. The SH-2A CPU core employs a superscalar architecture enabling simultaneous execution of two instructions, a significant increase in performance compared with the SH-1 and SH-2. The SH7243 series also incorporates a 3 channel serial interface, a powerful 16-bit timer suitable for inverter control and a high-precision 12-bit A/D converter
SH7243

SH7260 Series


The SH7260 series is ideal for use in car audio, home audio, and other digital audio systems. This series incorporates a SH2A-FPU CPU core, which enables audio compression/expansion processing. A CD-Rom decoder and other peripheral functions suitable for audio devices are included.
SH7261 | SH7262, SH7264 | SH7263 | SH7265

SH7280 Series


The SH7280 Series incorporates an SH-2A CPU core which is fully upwardly-compatible with the SH-1 and SH-2. The SH-2A CPU core employs a superscalar architecture enabling simultaneous execution of two instructions, a significant increase in performance compared with the SH-1 and SH-2. The SH7280 series also incorporates 768KB of large capacity Flash memory, a 1 channel USB2.0 Full Speed, a 5 channel serial interface, a powerful 16-bit timer suitable for inverter control and a high-precision 12-bit A/D converter.
SH7285 | SH7286

SH7080 Series


The SH7080 Series feature SH-2 core microcontrollers with on-chip high performance flash memory. The on-chip flash memory allows for high speed operation known as single cycle access at 80Mhz. There are packages of 100pin, 112pin, 144pin, and 176pin in the lineup.
SH7083, SH7084, SH7085, SH7086

SH7606 Series


The SH7606 Series are high-end microcontrollers which offer excellent cost performance. The SH7606 Series incorporates a ROM-less SH-2 core equipped with cache memory. The SH7606 Series is also equipped with periphal IOs such as serial and bus state controllers which can connect directly to PC cards, burst ROM and SDRAM etc.
SH7606

SH7146 Series


The SH7146 Series incorporates an SH-2 32-bit RISC (Reduced Instruction Set Computer) CPU core, and offers a maximum operating frequency of 80 MHz, representing a 1.6-fold improvement in performance over the 50 MHz of Renesas Technology’s current SH7046 Series. Featuring an on-chip power supply step-down circuit, these microcontrollers are designed to achieve lower current dissipation by suppressing the increase in current dissipation associated with higher speed, and attain 5 V single-power-supply operation while a high 80 MHz operating frequency.
SH7146, SH7149

SH7147 Series


The SH7147 series is a 32-bit RISC single-chip microcomputer, incorporating a 16-bit timer suitable for inverter control, a high-precision 12-bit A/D converter and an interface channel compatible with the CAN in-vehicle LAN specification.
SH7147

SH/Tiny Series


The SH/Tiny series incorporates a high-performance 32-bit RISC SH-2 core and various peripherals in a low-pin-count small-package.
SH7124, SH7125

SH7060 Series


These microcontrollers have an operational frequency of 60MHz with an SH2- DSP core.
SH7065

SH7144 Series


These microcontrollers have an SH-2 Core with 256KB Flash on-chip. High Speed Access of 1 cycle at 50MHz to the on-chip ROM is possible. Equipped with many peripheral functions such as timers and serials. Also, if upgrading from the SH7040 is important. this is easily possible.
SH7144, SH7145

SH7046 Series


Equipped with peripheral modules suited for inverter control such as AD converters and 2 systems of motor control timers. 5V single power source operation due to the on-chip regulator. Very suitable for white goods that use motors.
SH7046, SH7148, SH7101, SH7048, SH7104, SH7106, SH7108

SH7047 Series


The SH7047 Series incorporates peripherals suitable for inverter control such as an A/D converter and 2 sets of motor management timers, and CAN (Controller Area Network) interface. Operation on a single 5V power supply is possible due to the on-chip regulator.
SH7047, SH7049, SH7105, SH7107, SH7109

SH7040 Series


This is the first SH Microcontroller with an SH-2 core and single power supply programmable 256KB Flash Memory on-chip.
SH7040, SH7041, SH7042, SH7043, SH7044, SH7045

SH7010 Series


This is a compact version of the SH7040 series. Memory capacity is smaller and package has been miniaturized.
SH7011 | SH7014, SH7016, SH7017

SH7050 Series


Equipped with single power supply maximum 1 MB large capacity flash memory. With many channel timers and AD as peripheral functions on-chip, this series is very suitable for car engine control.
SH7050, SH7051 | SH7055 | SH7058

SH7030 Series


The SH7030 Series is a first-generation member of the SuperH Series and incorporates CPU core (SH-1) with a maximum operating frequency of 60MHz. The expansive lineup includes low-cost ROMless versions with diverse built-in memory variation.
SH7034, SH7034B

SH7020 Series


This is a compact version of the SH7030 series. Memory capacity is smaller and package has been miniaturized.
SH7020, SH7021