Navigation:

Japan Seoul Shanghai Taipei
My Renesas Company Info News and Events Contact Us

Home / Products / MPU and MCU /

M16C Family (R32C/M32C/M16C) 


 
Provide feedback
Print this page



M16C Family (R32C/M32C/M16C)
General Presentation
Getting To Know the M16C
Latest Updates
List of Deleted Technical Update
M16C Advantage


Application Notes


Documentation


FAQs


Purchasing Info


ROM Ordering


Technical Update



 



WHAT'S NEW

For update history information, please refer to Latest Updates.

Overview

M16C PLATFORM: The M16C Family offers a robust platform of 32/16-bit CISC microcomputers featuring high ROM code efficiency, extensive EMI/EMS noise immunity, ultra-low power consumption, high-speed processing in actual applications, and numerous and varied integrated peripherals. Extensive device scalability from low- to high-end, featuring a single architecture as well as compatible pin assignments and peripheral functions, provides support for a vast range of application fields. In addition, our low-cost development environment and program correction function help you shorten product development time while greatly reducing total system costs.

From the R8C/Tiny Series to the R8C Family
The R8C/Tiny Series continues to expand as the R8C Family →

Key Applications
  • Audio Equipment, TV, Cameras
  • Communication/Portable Equipment
  • Electronic Household Appliances (incl. Inverter Solution), Motor Control, Housing Equipment (Sensors, Security Systems)
  • Office Equipment, General Industrial Equipment, Consumer Products
  • Automotive (incl. Body, Safety, Audio)

R32C/100 Function Comparison M16C/60, M16C/30, M16C/Tiny Function Comparison M16C/60, M16C/30, M16C/Tiny Function Comparison M16C/60, M16C/30, M16C/Tiny Function Comparison M16C/60, M16C/30, M16C/Tiny Function Comparison R32C/100 Series M32C/80 Series M16C/50 Series M16C/60 Series M16C/30 Series M16C/Tiny Series M16C Family Product Expansion (Clickable) 


Lineup:


M16C/10 Series


Maximum operating frequency is 16MHz. A 48-pin package is available.
M16C/1N Group

M16C/20 Series


Only USB MCUs are available. Maximum operating frequency is 16MHz. 80-pin and 100-pin packages are available.
M16C/24 (M30245) Group

M16C/Tiny Series


The M16C/Tiny Series enables functional upgrading along with the slimmer package (available in 42 pins, 48 pins, 64 pins, 80 pins and 85 pins). Maximum operating frequency is 24MHz when using PLL Synthesizer.
M16C/26 Group | M16C/26A Group | M16C/28 Group | M16C/29 Group

M16C/30 Series


The M16C/30 Series features the slimmer functions and internal memory capacity. Maximum operating frequency is 16MHz. A 100-pin package is available.
M16C/30P Group | M16C/30, M16C/30L Group

M16C/50 Series


The M16C/50 Series is the successor to the M16C/Tiny Series with an operating frequency of 32 MHz (when using PLL frequency synthesizer). Enhanced timer and other functions respond sensitively to market demands. Packages of 64 and 80 pins are available.
M16C/5L, M16C/56 Group

M16C/60 Series


The M16C/60 Series offers M16C Family standard products. Maximum operating frequency is 32MHz when using PLL Synthesizer. 64-pin (Specific MCU), 80-pin, 100-pin, 116-pin (Specific MCU), 128-pin packages are available.
M16C/6C Group | M16C/65 Group | M16C/63 Group | M16C/64 Group | M16C/62P Group | M16C/62N (incl. M3062GF8NFP/GP) Group | M16C/62A (incl. M16C/62T), M16C/62M Group | M16C/6N4, M16C/6N5 Group | M16C/6NK, M16C/6NL, M16C/6NM, M16C/6NN Group | M16C/6H Group | M16C/6S Group | M16C/6V Group

M16C/80 Series


Maximum operating frequency is 20MHz. 100-pin and 144-pin packages are available.
M16C/80 Group

M32C/80 Series


The M32C/80 Series features high-speed processing (max. 32MHz operating frequency) and improved instructions. In addition, significant functional enhancements and a variety of group lineup are offered to meet your development needs. 100-pin and 144-pin packages are available.
M32C/8B Group | M32C/8A Group | M32C/88 Group | M32C/87 Group | M32C/85 Group | M32C/84 Group | M32C/83 Group | M32C/82 Group | M32C/81 Group | M32C/80 Group | M32C/86 Group

R32C/100 Series


The R32C/100 Series is a high-end product in the M16C Family and provides maximum code efficiency and high-speed processing. Featuring a 100 MHz-operable next-generation CPU core, this series achieves high-speed operation and supports key features of the M16C Family: low power consumption, low unwanted noise radiation, and high EMI/EMS noise resistance. In addition, this series inherits a wide range of peripherals from the M32C/80 Series.
R32C/160, R32C/161 Group | R32C/151, R32C/152, R32C/153, R32C/156, R32C/157 Group | R32C/133, R32C/134 Group | R32C/120, R32C/121 Group | R32C/116, R32C/117, R32C/118 Group | R32C/111 Group