|



|
 |
Overview
|
|
The H8S family has an wide-ranging lineup of product series to meet the
demands of various customer applications.
Diverse customer needs can be met with on-board interfaces for applications
such as LPC, BMC, ISA bus controller, I2C, USB, CAN, IE bus controller and LCD
controller. 3 V/5 V - I/F combination and high-speed low-voltage operations are
also supported.
H8S products consist of static circuits.(This is what the S in H8S refers
to.)Additionally, the H8S family allows provision as IP of various peripheral
functions, including CPU cores, and also smooth development of ASIC and SOC
products.
|
 |
Key Applications
|
|
Notebook PCs, PCservers (BMC), net workservers, printer, multifunction
printers, scanner, automobile LANs, car audio systems, automobile meters,
mobile phones, ePOS systems, card reader, TVs, flat-panel displays(LCD, PDP,
projector)
|
 |
|
.
|
 |
|
|
 |
|
|
 |
 H8S Family Selection by Application and Application Field
| 
|  |
 |
 |
 The HCAN is a module for controlling a controller area network (CAN) for
realtime communication in vehicular and industrial equipment systems, etc. For
details on CAN specification, refer to Bosch CAN Specification Version 2.0
1991, Robert Bosch GmbH.

|
 |
 |

Supports all modes in which transfer speeds differ, from "Mode 0" to "Mode 2".
Using data transmission by DTC, CPU load is reduced sharply (Approx. 1/2).
Using abundant error status flags to realize appropriate error processing
Note: IEBus is a trademark of NEC Electronics Corporation.


|
 |
 |
 Suitable for a wide range of systems, including audio equipment, electronic
game machines, printers, scanners, modems, and otehr PC peripherals.

|
 |
 |
 Versions very suitable for office equipment applications, with on-chip
I2C Bus, Keyboard Buffer, LPC, and ISA Bus, are currently
available.
H8S/2110B Group | H8S/2111B Group | H8S/2112, 2112R Group | H8S/2114 Group | H8S/2116 Group | H8S/2117, 2117R Group | H8S/2125 Group | H8S/2128, 2124 Group | H8S/2138, 2134 Group | H8S/2140B Group | H8S/2144B,2134B Group | H8S/2148, 2144 Group | H8S/2153 Group | H8S/2164 Group | H8S/2168 Group | H8S/2172 Group | H8S/2189 Group | H8S/2199R Group

|
 |
 |
 Integrates the H8S/2300 Series with high-performance peripheral functions
and the exclusive functions exclusive to the H8S/2100 Series.new H8S/2400
Series lineup with enhanced peripheral I/F!
H8S/2472, 2462 Group

|
 |
 |
 The H8S/Tiny Series incorporates functions for reducing the CPU processing
load and improving ease of use, including an event link controller and
peripheral I/O mapping controller as first-time functions for Renesas
Technology, that simplify the development of high-performance products,
together with a rich set of peripheral functions that enable lower product
prices to be achieved.
H8S/20103 Group | H8S/20203 Group | H8S/20223 Group

|
 |
|
|
 |