| CAD Model: | View CAD Model |
| Pkg. Type: | BOARD |
| Pkg. Code: | BD0 |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | BOARD |
| Lead Count (#) | 0 |
| Temp. Range (°C) | -40 to 85°C |
| Carrier Type | Cut Tape |
| Description | 6LoWPAN wireless radio module, unprogrammed |
| GPIOs (#) | 31 |
| MCU Type | 32-bit ARM® Cortex™ M0 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | No |
| Pb Free Category | e0 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Price (USD) | $27.42133 |
| Program Memory (KB) | 192 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 3000 |
| RAM (KB) | 20 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
The ZWIR4532 is a programmable low-power secure IPv6 communication module for internet of things (IoT) device networks. Sensors and devices can operate autonomously or connect to local or global IPv6 networks using the ZWIR4532. The ZWIR4532 serves as a universal secure radio communication module for applications with low bandwidth requirements.
The module incorporates an ultra-low-power ARM® Cortex™-M0+ 32-bit microcontroller which is running the network stack. In addition, the user application can run on the microcontroller. This helps minimizing the size, complexity and overall BOM. A rich set of digital and analog peripherals is available for interfacing with external application components. Approximately 128kB of flash and 4kB of RAM are available for user applications.