Skip to main content
Renesas Electronics Corporation
Automotive Resistive Sensor Signal Conditioner, Dual or 1.5x Bridge Input, Dual or Single External Temperature Measurements (QM, ASIL B)

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEF
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Carrier TypeWafer
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to +150°C
Wafer Fab LocationTAIWAN
Adj. Analog Gain1 - 200
Automotive Qual.Yes
FunctionResistive SSC
Input TypeDual-Bridge, Temperature Diode, PTC, NTC
InterfaceSENT, I2C
MOQ4730
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeWAFER
Qty. per Carrier (#)0
Qualification LevelAutomotive
Resolution (bits)14
Sample Rate Max (KHz)1.16
Supply Voltage (V)4.5 - 5.5
Tape & ReelNo

Description

The ZSSC4165D is a high-performance CMOS IC for precise amplification and correction of Wheatstone bridge sensor signals. With digital compensation for offset, drift, and nonlinearity, it delivers excellent accuracy and reliability. Various self-supervision mechanisms allow monitoring for correct functionality during operation. Integrated non-volatile memory and digital calibration reduce assembly costs and eliminate external trimming. Focused for automotive use, the ZSSC4165D offers robust protection, excellent EMC, and easy calibration via I²C or OWI interface, making it the most efficient, cost-effective solution for sensor signal processing.

An extension to ZSSC4161D and ZSSC4162D, the ZSSC4165D offers measuring up to two independent Wheatstone bridges.

The ZSSC4165D comes with three different product derivatives:

The ZSSC4165D-01 is optimized for SENT output interface and offers measurement of two Wheatstone bridges and temperature compensation with an external P/N junction or internal temperature source. Bridge input signal amplification up to 200, A/D conversion up to 18 bits, and sample rates up to 0.95kHz.

The ZSSC4165D-05 is optimized for SENT output interface and offers measurement of one Wheatstone bridge and additional measurement of one-half bridge branch of the same Wheatstone bridge, and temperature compensation with an internal temperature source. Bridge input signal amplification up to 200, A/D conversion with 14 bits, and sample rates up to 1.16kHz. Operation in functional safety systems up to ASIL B is supported.

The ZSSC4165D-06 is optimized for SENT output interface and offers measurement of two independent Wheatstone bridges and temperature compensation with external RTDs (PTC) or an internal temperature source. Bridge input signal amplification up to 200, A/D conversion up to 18 bits, and sample rates up to 1.00kHz.