| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG24 |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.9 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 24 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Qty. per Reel (#) | 5000 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.9 |
| Reel Size (in) | 13 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 150°C |
| Assembly Location | THAILAND |
| Wafer Fab Location | TAIWAN |
| Adj. Analog Gain | 2.1 - 200 |
| Automotive Qual. | Yes |
| Function | Resistive SSC |
| Input Type | Single-bridge |
| Interface | SENT, I2C |
| Length (mm) | 4 |
| MOQ | 5000 |
| Package Area (mm²) | 16 |
| Pkg. Type | VFQFPN |
| Price (USD) | $3.11308 |
| Qty. per Carrier (#) | 0 |
| Qualification Level | Automotive |
| Resolution (bits) | 18 |
| Sample Rate Max (KHz) | 1.33 |
| Supply Voltage (V) | 4.75 - 5.25 |
| Tape & Reel | Yes |
| Thickness (mm) | 0.9 |
| Width (mm) | 4 |
The ZSSC4161D is a high-performance CMOS IC for precise amplification and correction of Wheatstone bridge sensor signals. With digital compensation for offset, drift, and nonlinearity, it delivers excellent accuracy and reliability. Various self-supervision mechanisms allow monitoring for correct functionality during operation. Integrated non-volatile memory and digital calibration reduce assembly costs and eliminate external trimming. Focused for automotive use, the ZSSC4161D offers robust protection, excellent EMC, and easy calibration via I²C or OWI interface, making it the most efficient, cost-effective solution for sensor signal processing.
The ZSSC4161D includes two different product derivatives:
The ZSSC4161D-01 is optimized for I²C output interface, offers measurement of one Wheatstone bridge, temperature compensation with external P/N junction or internal temperature source. Bridge input signal amplification goes up to 200, A/D conversion up to 18 bits, and sample rates up to 1.48kHz.
The ZSSC4161D-03 is optimized for SENT output interface, offers measurement of one Wheatstone bridge, temperature compensation with external P/N junction or internal temperature source. Bridge input signal amplification goes up to 200, A/D conversion up to 18 bits, and sample rates up to 1.48kHz. Operation in functional safety systems up to ASIL B is supported.