Skip to main content
IO-Link Ready Dual Channel Resistive Sensor Signal Conditioner IC

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NDG40
Lead Count (#): 40
Pkg. Dimensions (mm): 5.0 x 5.0 x 0.9
Pitch (mm): 0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Pkg. Type VFQFPN
Lead Count (#) 40
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Pkg. Dimensions (mm) 5.0 x 5.0 x 0.9
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 125°C
Country of Assembly TAIWAN
Country of Wafer Fabrication TAIWAN
Adj. Analog Gain 1.32 - 540
Automotive Qual. No
Description 13-inch Reel
Function Resistive SSC
Input Type Dual-bridge
Interface UART (IO-Link), I2C, OWI, Absolute Voltage, Alarm, Current Loop
Length (mm) 5
MOQ 2500
Pitch (mm) 0.4
Price (USD) $4.21534
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 2500
Qualification Level Standard
Reel Size (in) 13
Resolution (bits) 24
Sample Rate Max (KHz) 1.82
Supply Voltage (V) 1.8 - 5.5
Tape & Reel Yes
Thickness (mm) 0.9
Width (mm) 5

Description

The ZSSC3286 is a dual path sensor signal conditioning IC (SSC) for highly accurate amplification, digitization, and sensor-specific correction of sensor signals. The ZSSC3286 supports IO-Link connectivity with an integrated IO-Link stack running the IO-Link Smart Sensor Profile for digital measuring and switching sensors. The device is suitable for bridge and half-bridge sensors, as well as external voltage source elements. Digital compensation of the sensor offset, sensitivity, temperature drift, and non-linearity is accomplished via a 32-bit Arm® based math core running a correction algorithm with calibration coefficients stored in a non-volatile, reprogrammable memory. The programmable, integrated sensor front-end allows optimally applying various sensors for a broad range of applications.