Skip to main content
Renesas Electronics Corporation
Enhanced 24-Bit Sensor Signal Conditioner with Analog and Digital Output

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG24
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)24
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Description13-inch Reel, pre-configured for current loop
Qty. per Reel (#)5000
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.9
Reel Size (in)13
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 125°C
Wafer Fab LocationTAIWAN
Adj. Analog Gain1.32 - 540
Assembly LocationTAIWAN
Automotive Qual.No
FunctionResistive SSC
Input TypeSingle-bridge
InterfaceI2C, SPI, Alarm, Ratiometric Voltage, Absolute Voltage, Current Loop, OWI
Length (mm)4
MOQ5000
Qty. per Carrier (#)0
Qualification LevelStandard
Resolution (bits)24
Sample Rate Max (KHz)2.91
Supply Voltage (V)2.7 - 5.5
Tape & ReelYes
Thickness (mm)0.9
Width (mm)4

Description

The ZSSC3241 is a sensor signal conditioning IC (SSC) for highly accurate amplification, digitization, and sensor-specific correction of resistive sensor signals. The ZSSC3241 provides best-in-class sensor-element adaptability, and it is suitable for bridge and half-bridge sensors, as well as external voltage-source element and single-element sensors in multiple configurations. Digital compensation of the sensor offset, sensitivity, temperature drift, and non-linearity is accomplished via a 26-bit math core running a correction algorithm with calibration coefficients stored in a non-volatile, reprogrammable memory. A second, separate compensation for gain and offset, and digital-output independent analog-output correction is supported for optimum adaptability of dual-domain (analog and digital) sensor solutions. The programmable, integrated sensor front-end allows optimally applying various sensors for a broad range of applications.

New functions vs. ZSSC3240

  • Additional AFE configuration options
  • Programmable DAC output clipping
  • Separate AOUT post-scaling math
  • Programmable hysteresis for EoC comparator with 2 programmable thresholds
  • Optimized EMC behavior
  • Same die size & pad layout and QFN24-pin-out like ZSSC3240
  • EEPROM with minor changes/extensions vs. ZSSC3240
  • 99% backward compatible to ZSSC3240