Skip to main content
Renesas Electronics Corporation
High-End 24-Bit Sensor Signal Conditioner with Analog and Digital Output

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICE
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)0
Carrier TypeWafer
Moisture Sensitivity Level (MSL)1
Description304μm thickness, with inking
Qty. per Reel (#)0
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of Wafer FabricationTAIWAN
Adj. Analog Gain1.32 - 540
Automotive Qual.No
FunctionResistive SSC
Input TypeSingle-bridge
InterfaceI2C, SPI, Alarm, Ratiometric Voltage, Absolute Voltage, Current Loop, OWI
MOQ10970
Pkg. TypeWAFER
Qty. per Carrier (#)0
Qualification LevelStandard
Resolution (bits)24
Sample Rate Max (KHz)2.91
Supply Voltage (V)2.7 - 5.5
Tape & ReelNo

Description

The ZSSC3240 is a sensor signal conditioning IC (SSC) for highly accurate amplification, digitization, and sensor-specific correction of resistive sensor signals. The ZSSC3240 is suitable for bridge and half-bridge sensors, as well as external voltage-source ele­ment and single-element sensors (e.g., Pt100 and external temper­ature sensor diodes) powered by an on-chip current source. Digital compensation of the sensor offset, sensitivity, temperature drift, and non-linearity is accomplished via a 26-bit math core running a correction algorithm with calibration coefficients stored in a non-volatile, reprogrammable memory. The programmable, integrated sensor front-end allows optimally applying various sensors for a broad range of applications. The ZSSC3240 provides measurement value readouts and programming capabilities via an I²C, SPI, or one-wire interface (OWI). Three different operation modes allow optimal development of digital, digital-analog, and analog-output smart sensor modules including wake-up on request, continuous-on/fast‑response, and automatic/cyclic sensor measurement operations. Absolute and ratiometric voltage, current-loop, or interrupt analog outputs are supported by the ZSSC3240. The analog output options and digital interface options (for calibration and/or a digital application inter­face) can be combined.