Skip to main content
Renesas Electronics Corporation
Automotive Sensor Signal Conditioner for Safety Switch Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PYG14
Lead Count (#):14
Pkg. Dimensions (mm):6.2 x 5.3 x 1.73
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)14
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.65
Pkg. Dimensions (mm)6.2 x 5.3 x 1.73
Qty. per Reel (#)2000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 125°C
Adj. Analog Gain3 - 3, 7 - 7, 9 - 9, 14 - 14, 26 - 26, 35 - 35, 52 - 52, 70 - 70, 105 - 105
Automotive Qual.Yes
FunctionResistive SSC
Input TypeSingle-bridge
InterfaceRatiometric Voltage, ZACwire™, I2C
Length (mm)6.2
MOQ2000
Package Area (mm²)32.9
Pkg. TypeSSOP
Qualification LevelAutomotive
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)14
Sample Rate Max (KHz)0.2
Supply Voltage (V)4.5 - 5.5
Tape & ReelYes
Thickness (mm)1.73
Width (mm)5.3

Description

The ZSSC3136 is a member of the ZSSC313x product family of CMOS integrated circuits for automotive and industrial sensor applications. All family members are well suited for highly-accurate amplification and sensor-specific correction of resistive bridge sensor signals. An internal 16-bit RISC microcontroller running a correction algorithm compensates sensor offset, sensitivity, temperature drift, and non-linearity of the connected sensor element. The required calibration coefficients are stored by the single-pass calibration procedure in an on-chip EEPROM. The ZSSC3136 is optimized for SIL (Safety Integrity Level) rated switch applications. The integrated adjustable digital filter offers the capability to set up fast switching real-time applications as well as stabilized switching applications in the event of disturbed or unstable input signals. In addition to the general features for switch applications, the ZSSC3136 offers the capability to set up safety relevant SIL2-rated switches with extended safety functionalities.