Skip to main content
Renesas Electronics Corporation
Sensor Signal Conditioner for Cost Optimized Switch Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PYG14
Lead Count (#):14
Pkg. Dimensions (mm):6.2 x 5.3 x 1.73
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)14
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.65
Pkg. Dimensions (mm)6.2 x 5.3 x 1.73
Qty. per Reel (#)0
Qty. per Carrier (#)77
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 125°C
Adj. Analog Gain3 - 3, 7 - 7, 9 - 9, 14 - 14, 26 - 26, 35 - 35, 52 - 52, 70 - 70, 105 - 105
Automotive Qual.Yes
FunctionResistive SSC
Input TypeSingle-bridge
InterfaceRatiometric Voltage, ZACwire™, I2C
Length (mm)6.2
MOQ77
Package Area (mm²)32.9
Pkg. TypeSSOP
Qualification LevelAutomotive
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)14
Sample Rate Max (KHz)0.2
Supply Voltage (V)4.5 - 5.5
Tape & ReelNo
Thickness (mm)1.73
Width (mm)5.3

Description

The ZSSC3131 is a member of the ZSSC313x product family of CMOS integrated circuits designed for automotive and industrial sensor applications. All family members are well suited for highly accurate amplification and sensor-specific correction of resistive bridge sensor signals. An internal 16-bit RISC microcontroller running a correction algorithm compensates sensor offset, sensitivity, temperature drift, and non-linearity of the connected sensor element. The required calibration coefficients are stored by the single-pass calibration procedure in an on-chip EEPROM. The ZSSC3131 is optimized for simple switch and cost-sensitive sensor applications. The integrated adjustable digital filter offers the possibility to setup fast switching real-time applications as well as stabilized applications in the event of disturbed or unstable switching input signals.