| CAD Model: | View CAD Model |
| Pkg. Type: | SSOP |
| Pkg. Code: | PYG14 |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 6.2 x 5.3 x 1.73 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 14 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 6.2 x 5.3 x 1.73 |
| Qty. per Reel (#) | 2000 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 125°C |
| Adj. Analog Gain | 3 - 3, 7 - 7, 9 - 9, 14 - 14, 26 - 26, 35 - 35, 52 - 52, 70 - 70, 105 - 105 |
| Automotive Qual. | Yes |
| Function | Resistive SSC |
| Input Type | Single-bridge |
| Interface | Ratiometric Voltage, ZACwire™, I2C |
| Length (mm) | 6.2 |
| MOQ | 2000 |
| Package Area (mm²) | 32.9 |
| Pkg. Type | SSOP |
| Qualification Level | Automotive |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Resolution (bits) | 14 |
| Sample Rate Max (KHz) | 0.2 |
| Supply Voltage (V) | 4.5 - 5.5 |
| Tape & Reel | Yes |
| Thickness (mm) | 1.73 |
| Width (mm) | 5.3 |
The ZSSC3131 is a member of the ZSSC313x product family of CMOS integrated circuits designed for automotive and industrial sensor applications. All family members are well suited for highly accurate amplification and sensor-specific correction of resistive bridge sensor signals. An internal 16-bit RISC microcontroller running a correction algorithm compensates sensor offset, sensitivity, temperature drift, and non-linearity of the connected sensor element. The required calibration coefficients are stored by the single-pass calibration procedure in an on-chip EEPROM. The ZSSC3131 is optimized for simple switch and cost-sensitive sensor applications. The integrated adjustable digital filter offers the possibility to setup fast switching real-time applications as well as stabilized applications in the event of disturbed or unstable switching input signals.