Skip to main content
Renesas Electronics Corporation
Low Voltage Capacitive Sensor Signal Conditioner with Digital Output

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG14
Lead Count (#):14
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)14
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Qty. per Reel (#)0
Qty. per Carrier (#)96
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-20 to 85°C
Adj. Analog Gain2 - 10
Automotive Qual.No
FunctionCapacitive SSC
Input TypeSingle-capacitor
InterfaceI2C, SPI, PDM, Two Alarms
Length (mm)5
MOQ96
Package Area (mm²)22
Pkg. TypeTSSOP
Qualification LevelStandard
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)14
Sample Rate Max (KHz)1
Supply Voltage (V)1.8 - 5.5
Tape & ReelNo
Thickness (mm)1
Width (mm)4.4

Description

The ZSSC3122 cLite™ is a CMOS integrated circuit for accurate capacitance-to-digital conversion and sensor-specific correction of capacitive sensor signals. Digital compensation of sensor offset, sensitivity and temperature drift is accomplished via an internal digital signal processor running a correction algorithm with calibration coefficients stored in a non-volatile EEPROM. The ZSSC3122 is configurable for capacitive sensors with capacitances up to 10pF and a sensitivity of 125aF/LSB. It is compatible with both single capacitive sensors (both terminals must be accessible) and differential capacitive sensors. Measured and corrected sensor values can be output as I2C, SPI, PDM, or alarms. The I2C interface can be used for a simple PC-controlled calibration procedure to program a set of calibration coefficients into an on-chip EEPROM. The calibrated ZSSC3122 and a specific sensor are mated digitally: fast, precise, and without the cost overhead of trimming by external devices or laser.