| CAD Model: | View CAD Model |
| Pkg. Type: | WAFER |
| Pkg. Code: | DICE |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 0 |
| Carrier Type | Wafer |
| Moisture Sensitivity Level (MSL) | 1 |
| Description | 304µm thickness |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Qty. per Reel (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to +125°C |
| Country of Wafer Fabrication | TAIWAN |
| Accepts Spread Spec Input | No |
| Adj. Analog Gain | 6.6 - 216 |
| Automotive Qual. | No |
| Feedback Divider Resolution (bits) | 18 |
| Function | Resistive SSC |
| Input Type | Single-bridge |
| Interface | I2C, SPI |
| MOQ | 15573 |
| Pkg. Type | WAFER |
| Published | No |
| Qty. per Carrier (#) | 0 |
| Qualification Level | Standard |
| Resolution (bits) | 18 |
| Sample Rate Max (KHz) | 2.3 |
| Supply Voltage (V) | 1.68 - 3.6 |
| Tape & Reel | No |
The ZSSC3018 is a sensor signal conditioner (SSC) integrated circuit for high-accuracy amplification and analog-to-digital conversion of differential or pseudo-differential input signals. Designed for high-resolution sensor module applications, the ZSSC3018 can perform offset, span, and 1st and 2nd order temperature compensation of the measured signal. Developed for the correction of resistive bridge or absolute voltage sensors, it can also provide a corrected temperature output measured with an internal sensor. The measured and corrected sensor values are provided at the digital output pins, which can be configured as I²C (≤ 3.4MHz) or as SPI (≤ 10MHz). Digital compensation of signal offset, sensitivity, temperature, and non-linearity is accomplished via a 26-bit internal digital signal processor (DSP) running a correction algorithm. Calibration coefficients are stored on-chip in a highly reliable, non-volatile, multiple-time programmable (MTP) memory. Programming the ZSSC3018 is simple via the serial interface. The interface is used for the PC-controlled calibration procedure, which programs the set of calibration coefficients in memory. The ZSSC3018 provides accelerated signal processing, increased resolution, and improved noise immunity to support high-speed control, safety, and real-time sensing applications with the highest requirements for energy efficiency.