Skip to main content
Renesas Electronics Corporation
Resistive Sensor Signal Conditioner with Diagnostics- AEC Q 100 qualified

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEF
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Carrier TypeWafer
Moisture Sensitivity Level (MSL)1
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Qty. per Reel (#)0
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-50 to 150°C
Adj. Analog Gain6 - 6, 24 - 24, 48 - 48, 96 - 96
Automotive Qual.Yes
FunctionResistive SSC
Input TypeSingle-bridge
InterfaceRatiometric Voltage, Absolute Voltage, ZACwire™
MOQ5700
Pkg. TypeWAFER
Qualification LevelAutomotive
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)14
Sample Rate Max (KHz)1
Supply Voltage (V)2.7 - 30
Tape & ReelNo

Description

The ZSSC3015 RBicdLite-Auto™ sensor signal conditioner IC is adjustable to nearly all piezoresistive bridge sensors. Measured and corrected bridge values are provided at the Sig™ pin, which can be configured as an analog voltage output or as a one-wire serial digital output. The ZACwire™ digital one-wire interface (OWI) can be used for a simple PC-controlled calibration procedure to program a set of calibration coefficients into an on-chip EEPROM. The calibrated ZSSC3015 and a specific sensor are mated digitally: fast, precise, and without the cost overhead associated with trimming by external devices or laser. Integrated diagnostics functions make the ZSSC3015 particularly well-suited for automotive applications.