Skip to main content
True-Digital PWM Controller (Single-Phase, Single-Rail)

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NLG24
Lead Count (#): 24
Pkg. Dimensions (mm): 4.0 x 4.0 x 0.9
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type VFQFPN
Lead Count (#) 24
Temp. Range (°C) -40 to 125°C
Carrier Type Reel
Length (mm) 4
MOQ 1000
Moisture Sensitivity Level (MSL) 1
Operating Freq 0.5
Output Current Max (A) 35
Output Voltage Range (V) 1.8 - 1.8
Package Area (mm²) 16
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Pitch (mm) 0.5
Pkg. Dimensions (mm) 4.0 x 4.0 x 0.9
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 1000
Reel Size (in) 7
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Supply Voltage (V) 5 - 5
Tape & Reel Yes
Thickness (mm) 0.9
Width (mm) 4

Description

ZSPM15xx family ICs are controllers designed for high-current, non-isolated DC/DC step-down point of load (POL) converters. For ease of use, the ZSPM15xx is factory pre-configured for industry standard output voltages and currents enabling fast time-to-market. The ZSPM1505 provides a fixed output voltage of 1.80V with a load current range of 15A to 35A using the recommended inductor value of 470nH.

The ZSPM15xx has a digital control loop that is optimized for maximum stability as well as load step and steady-state performance. ZSPM15xx family ICs have a rich set of integrated fault protection features including over-voltage/under-voltage, output over-current, and over-temperature protections. To provide flexibility for the end-customer, the over-current protection threshold and the control loop compensation are selectable by the end-customer to match a number of selected power stages. ZSPM15xx family ICs have been optimized for maximum efficiency when used with IDT's DrMOS devices. Reference designs and application instructions enable a high performance turnkey solution without extensive engineering development.